JAJSD63A June 2017 – June 2018 OPA180-Q1 , OPA2180-Q1
PRODUCTION DATA.
The OPAx180-Q1 family of operational amplifiers combine precision offset and drift with excellent overall performance, making them designed for many precision applications. The precision offset drift of only 0.1 µV/°C provides stability over the entire temperature range. In addition, the devices offer excellent overall performance with high CMRR, PSRR, and AOL. As with all amplifiers, applications with noisy or
high-impedance power supplies require decoupling capacitors close to the device pins. In most cases, 0.1-µF capacitors are adequate.