4 改訂履歴
Changes from * Revision (June 2017) to A Revision
- Added 「特長」の箇条書きにOPA180-Q1とOPA4180-Q1のデバイス温度グレードをGo
- Changed 「特長」の箇条書きでOPA2180-Q1のデバイス温度グレードをグレード1からグレード2にGo
- Changed 「特長」の箇条書きでOPA2180-Q1の動作時周囲温度範囲を「-40℃~+105℃」から「-40℃~+125℃」にGo
- Changed 「概要」セクションでOPA180-Q1とOPA4180-Q1の動作温度を「-40℃~+105℃」から「-40℃~+125℃」にGo
- Changed input offset voltage drift temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed power supply rejection ratio temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed OPA180-Q1 input bias current temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed OPA180-Q1 input offset current temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed common-mode rejection ratio temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed open-loop voltage gain temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed voltage output swing from rail temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed quiescent current temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed operating temperature from "–40°C to +105°C" to " –40°C to +125°C" in Feature Description sectionGo
- Updated Figure 34Go