JAJSFN7E November 2011 – June 2018 OPA180 , OPA2180 , OPA4180
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VIO | Input offset voltage | 15 | 75 | μV | |||
dVIO/dT | Input offset voltage drift | TA = –40°C to +125°C | 0.1 | 0.35 | μV/°C | ||
PSRR | Power supply rejection ratio | VS = 4 V to 36 V,
VCM = VS / 2 |
0.1 | 0.5 | μV/V | ||
TA = –40°C to +125°C,
VS = 4 V to 36 V, VCM = VS / 2 |
0.5 | μV/V | |||||
Long-term stability | 4(1) | μV | |||||
Channel separation, DC | 1 | μV/V | |||||
INPUT BIAS CURRENT | |||||||
IIB | Input bias current | OPA2180 | ±0.25 | ±1 | nA | ||
OPA2180: TA = –40°C to +105°C | 18 | ±5 | nA | ||||
OPA180, OPA4180 | ±0.25 | ±1.7 | nA | ||||
OPA180, OPA4180: TA = –40°C to +125°C | 18 | ±6 | nA | ||||
IIO | Input offset current | OPA2180 | ±0.5 | ±2 | nA | ||
OPA2180: TA = –40°C to +105°C | 6 | ±2.5 | nA | ||||
OPA180, OPA4180 | ±3.4 | nA | |||||
OPA180, OPA4180: TA = –40°C to +125°C | 6 | ±3 | nA | ||||
NOISE | |||||||
Input voltage noise | ƒ = 0.1 Hz to 10 Hz | 0.25 | μVPP | ||||
en | Input voltage noise density | ƒ = 1 kHz | 10 | nV/√Hz | |||
in | Input current noise density | ƒ = 1 kHz | 10 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | V– | (V+) – 1.5 | V | |||
CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 1.5 V | 104 | 114 | dB | ||
TA = –40°C to +125°C,
(V–) + 0.5 V < VCM < (V+) – 1.5 V |
100 | 104 | dB | ||||
INPUT IMPEDANCE | |||||||
zid | Differential | 100 || 6 | MΩ || pF | ||||
zic | Common-mode | 6 || 9.5 | 1012 Ω || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 500 mV < VO < (V+) – 500 mV
RL = 10 kΩ |
110 | 120 | dB | ||
TA = –40°C to +125°C
(V–) + 500 mV < VO < (V+) – 500 mV, RL = 10 kΩ |
104 | 114 | dB | ||||
FREQUENCY RESPONSE | |||||||
GBW | Gain bandwidth product | 2 | MHz | ||||
SR | Slew rate | G = 1 | 0.8 | V/μs | |||
ts | Settling time | 0.1% | VS = ±18 V, G = 1, 10-V step | 22 | μs | ||
0.01% | VS = ±18 V, G = 1, 10-V step | 30 | μs | ||||
tor | Overload recovery time | VIN × G = VS | 1 | μs | |||
THD+N | Total harmonic distortion + noise | ƒ = 1 kHz, G = 1, VOUT = 1 VRMS | 0.0001% | ||||
OUTPUT | |||||||
Voltage output swing from rail | No load | 8 | 18 | mV | |||
RL = 10 kΩ | 250 | 300 | mV | ||||
TA = –40°C to +125°C
RL = 10 kΩ |
325 | 360 | mV | ||||
IOS | Short-circuit current | ±18 | mA | ||||
ro | Output resistance (open loop) | ƒ = 2 MHz, IO = 0 mA | 120 | Ω | |||
CLOAD | Capacitive load drive | 1 | nF | ||||
POWER SUPPLY | |||||||
VS | Operating voltage range | ±2 (or 4) | ±18 (or 36) | V | |||
IQ | Quiescent current (per amplifier) | 450 | 525 | μA | |||
TA = –40°C to +125°C
IO = 0 mA |
600 | μA | |||||
TEMPERATURE | |||||||
Specified range | –40 | 105 | °C | ||||
Operating range | –40 | 105 | °C |