JAJSFN7E November 2011 – June 2018 OPA180 , OPA2180 , OPA4180
PRODUCTION DATA.
The OPAx180 family of operational amplifiers combine precision offset and drift with excellent overall performance, making them designed for many precision applications. The precision offset drift of only 0.1 µV/°C provides stability over the entire temperature range. In addition, the devices offer excellent overall performance with high CMRR, PSRR, and AOL. As with all amplifiers, applications with noisy or
high-impedance power supplies require decoupling capacitors close to the device pins. In most cases, 0.1-µF capacitors are adequate.