JAJSNV3C june 2022 – july 2023 OPA186 , OPA2186 , OPA4186
PRODUCTION DATA
The OPAx186 is specified for operation from 4.5 V to 24 V (±2.25 V to ±12 V); many specifications apply from –40°C to +125°C.
Supply voltages larger than 40 V can permanently damage the device (see the Absolute Maximum Ratings table).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high‑impedance power supplies. For more detailed information on bypass capacitor placement, see Section 8.4.