JAJSD62C March 2013 – January 2020 OPA188
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | ±6 | ±25 | μV | |||
TA = –40°C to +125°C | ±0.03 | ±0.085 | μV/°C | ||||
PSRR | Power-supply rejection ratio | VS = 4 V to 36 V,
TA = –40°C to +125°C |
0.075 | 0.3 | μV/V | ||
Long-term stability(1) | 4 | μV | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±160 | ±1400 | pA | |||
TA = –40°C to +125°C | ±18 | nA | |||||
IOS | Input offset current | ±320 | ±2800 | pA | |||
TA = –40°C to +125°C | ±6 | nA | |||||
NOISE | |||||||
en | Input voltage noise | f = 0.1 Hz to 10 Hz | 250 | nVPP | |||
f = 0.1 Hz to 10 Hz | 40 | nVrms | |||||
Input voltage noise density | f = 1 kHz | 8.8 | nV/√Hz | ||||
in | Input current noise density | f = 1 kHz | 7 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | TA = –40°C to +125°C | V– | (V+) – 1.5 | V | ||
CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 1.5 V | 106 | 114 | dB | ||
(V–) + 0.5 V < VCM < (V+) – 1.5 V,
VS = ±2 V |
114 | 120 | dB | ||||
(V–) + 0.5 V < VCM < (V+) – 1.5 V,
VS = ±2 V, TA = –40°C to +125°C |
110 | 120 | dB | ||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 100 || 6 | MΩ || pF | ||||
ZIC | Common-mode | 6 || 9.5 | 1012 Ω || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.5 V < VO < (V+) – 0.5 V,
RL = 5 kΩ |
110 | 120 | dB | ||
(V–) + 0.5 V < VO < (V+) – 0.5 V | 120 | 130 | dB | ||||
(V–) + 0.5 V < VO < (V+) – 0.5 V,
TA = –40°C to +125°C |
110 | 120 | dB | ||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 2 | MHz | ||||
SR | Slew rate | G = +1 | 0.8 | V/μs | |||
tOR | Overload recovery time | VIN × G = VS | 1 | μs | |||
THD+N | Total harmonic distortion + noise | 1 kHz, G = 1, VOUT = 1 Vrms | 0.0001% | ||||
OUTPUT | |||||||
Voltage output swing from rail | No load | 6 | 15 | mV | |||
RL = 10 kΩ | 220 | 250 | mV | ||||
TA = –40°C to +125°C | 310 | 350 | mV | ||||
ISC | Short-circuit current | Sinking | –18 | mA | |||
Sourcing | 16 | mA | |||||
RO | Open-loop output resistance | f = 1 MHz, IO = 0 | 120 | Ω | |||
CLOAD | Capacitive load drive | 1 | nF | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current (per amplifier) | VS = ±2 V to VS = ±4 V | 425 | 485 | μA | ||
IO = 0 mA, TA = –40°C to +125°C | 575 | μA |