JAJSEY7C January 2016 – March 2018 OPA197 , OPA2197 , OPA4197
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = ±2.25 V, VCM = (V+) – 3 V | ±5 | ±100 | µV | ||
(V+) – 3.5 V < VCM< (V+) – 1.5 V | See Common-Mode Voltage Range section | ||||||
VS = ±3 V, VCM = (V+) – 1.5 V | ±10 | ±100 | µV | ||||
dVOS/dT | Input offset voltage drift | VS = ±2.25 V, VCM = (V+) – 3 V | TA = –40°C to +125°C | ±0.5 | ±2.5 | µV/°C | |
VS = ±2.25 V, VCM = (V+) – 1.5 V | ±0.8 | ±4.5 | |||||
PSRR | Power-supply rejection ratio | TA = –40°C to +125°C, VCM = VS / 2 – 0.75 V | ±2 | µV/V | |||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±5 | ±20 | pA | |||
TA = –40°C to +125°C | ±5 | nA | |||||
IOS | Input offset current | ±2 | ±20 | pA | |||
TA = –40°C to +125°C | ±2 | nA | |||||
NOISE | |||||||
En | Input voltage noise | (V–) – 0.1 V < VCM< (V+) – 3 V, f = 0.1 Hz to 10 Hz | 1.30 | µVPP | |||
(V+) – 1.5 V < VCM< (V+) + 0.1 V, f = 0.1 Hz to 10 Hz | 4 | ||||||
en | Input voltage noise density | (V–) – 0.1 V < VCM< (V+) – 3 V | f = 100 Hz | 10.5 | nV/√Hz | ||
f = 1 kHz | 5.5 | ||||||
(V+) – 1.5 V < VCM< (V+) + 0.1 V | f = 100 Hz | 32 | |||||
f = 1 kHz | 12.5 | ||||||
in | Input current noise density | f = 1 kHz | 1.5 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio | VS = ±2.25 V,
(V–) – 0.1 V < VCM< (V+) – 3 V |
90 | 110 | dB | ||
TA = –40°C to +125°C | 88 | 104 | |||||
VS = ±2.25 V,
(V+) – 1.5 V < VCM< (V+) |
94 | 120 | |||||
TA = –40°C to +125°C | 77 | 100 | |||||
VS = ±2.25 V,
(V+) – 3 V < VCM< (V+) – 1.5 V |
See Typical Characteristics | ||||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 100 || 1.6 | MΩ || pF | ||||
ZIC | Common-mode | 1 || 6.4 | 1013Ω || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = ±2.25 V,
(V–) + 0.6 V < VO< (V+) – 0.6 V, RLOAD = 2 kΩ |
104 | 126 | dB | ||
TA = –40°C to +125°C | 100 | 114 | |||||
VS = ±2.25 V,
(V–) + 0.3 V < VO< (V+) – 0.3 V, RLOAD = 10 kΩ |
104 | 134 | |||||
TA = –40°C to +125°C | 100 | 120 | |||||
FREQUENCY RESPONSE | |||||||
GBW | Unity gain bandwidth | 10 | MHz | ||||
SR | Slew rate | G = 1, 1-V step | 14 | V/µs | |||
ts | Settling time | To 0.01% | VS = ±3 V, G = 1, 5-V step | 1 | µs | ||
tOR | Overload recovery time | VIN× G = VS | 200 | ns | |||
OUTPUT | |||||||
VO | Voltage output swing from rail | Positive rail | No load | 5 | 25 | mV | |
RLOAD = 10 kΩ | 95 | 125 | |||||
RLOAD = 2 kΩ | 430 | 500 | |||||
Negative rail | No load | 5 | 25 | ||||
RLOAD = 10 kΩ | 95 | 125 | |||||
RLOAD = 2 kΩ | 430 | 500 | |||||
ISC | Short-circuit current | VS = ±2.25 V | ±65 | mA | |||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A, see Figure 26 | 375 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 A | 1 | 1.3 | mA | ||
TA = –40°C to +125°C | 1.5 | ||||||
TEMPERATURE | |||||||
Thermal protection(1) | 140 | °C |