JAJSEA5D December 2017 – October 2019 OPA207
PRODUCTION DATA.
The OPA207 operates from ±2.25 V to ±18 V supplies with excellent performance. Key parameters are assured over the specified temperature range, –40°C to 125°C. Most behavior remains unchanged through the full operating voltage range (±2.25 V to ±18 V). Parameters which vary significantly with operating voltage or temperature are shown in Typical Characteristics.