over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Voltage |
Supply voltage, VS = (V+) – (V–) |
|
40 |
V |
Signal input pins(2)
|
(V–) – 0.5 |
(V+) + 0.5 |
Signal input pins |
Differential |
|
1 |
Current |
Signal input pins(2)
|
–10 |
10 |
mA |
Output short circuit(3)
|
Continuous |
|
Temperature |
Junction, TJ
|
|
150 |
°C |
Storage temperature, Tstg
|
–65 |
150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the de vice. Theseare stress ratings only, which do not imply functional operation of the device at these or anyother conditions beyond those indicated under Recommended OperatingConditions. Exposure to absolute-maximum-rated conditions for extended periods mayaffect device reliability.
(2) For input voltages beyond the power-supply rails, voltage orcurrent must be limited.
(3) Short circuit to ground, one amplifier per package.