JAJS198L October 2006 – January 2020 OPA211
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = ±15 V | ±20 | ±50 | μV | ||
dVOS/dT | Input offset drift | VS = ±15 V,
TA = –40°C to +125°C |
±0.15 | ±0.85 | μV/°C | ||
PSRR | Input offset voltage vs power supply | TA = 25°C | 0.1 | 0.5 | μV/V | ||
TA = –40°C to +125°C | 3 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | VCM = 0 V | ±50 | ±125 | nA | ||
VCM = 0 V,
TA = –40°C to +125°C |
±200 | ||||||
IOS | Input offset current | VCM = 0 V | ±20 | ±75 | nA | ||
TA = –40°C to +125°C | ±150 | ||||||
NOISE | |||||||
en | Input voltage noise | ƒ = 0.1 to 10 Hz | 80 | nVPP | |||
Input voltage noise density | ƒ = 10 Hz | 2 | nV/√Hz | ||||
ƒ = 100 Hz | 1.4 | ||||||
ƒ = 1 kHz | 1.1 | pA/√Hz | |||||
In | Input current noise density | ƒ = 10 Hz | 3.2 | ||||
ƒ = 1 kHz | 1.7 | ||||||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | VS ≥ ±5 V | (V–) + 1.8 | (V+) – 1.4 | V | ||
VS < ±5 V | (V–) + 2 | (V+) – 1.4 | |||||
CMRR | Common-mode rejection ratio | VS ≥ ±5 V,
(V–) + 2 V ≤ VCM ≤ (V+) – 2 V, TA = –40°C to +125°C |
114 | 120 | dB | ||
VS < ±5 V,
(V–) + 2 V ≤ VCM ≤ (V+) – 2 V, TA = –40°C to +125°C |
110 | 120 | |||||
INPUT IMPEDANCE | |||||||
Differential | 20 || 8 | kΩ || pF | |||||
Common-mode | 10 || 2 | GΩ || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.2 V ≤ VO ≤ (V+) – 0.2 V,
RL = 10 kΩ, TA = –40°C to +125°C, |
114 | 130 | dB | ||
(V–) + 0.6 V ≤ VO ≤ (V+) – 0.6 V,
RL = 600 Ω |
110 | 114 | |||||
OPA211:
(V–) + 0.6 V ≤ VO ≤ (V+) – 0.6 V, IO ≤ 15 mA, TA = –40°C to +125°C |
110 | ||||||
OPA211:
(V–) + 0.6 V ≤ VO ≤ (V+) – 0.6 V, 15 mA < IO ≤ 30 mA, TA = –40°C to +125°C |
103 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | G = 100 | 80 | MHz | |||
G = 1 | 45 | ||||||
SR | Slew rate | 27 | V/μs | ||||
tS | Settling time | VS = ±15 V,
G = –1, 10-V step, CL = 100 pF |
0.01% | 400 | ns | ||
0.0015%
(16-bit) |
700 | ns | |||||
Overload recovery time | G = –10 | 500 | ns | ||||
THD+N | Total harmonic distortion + noise | G = 1,
ƒ = 1 kHz, VO = 3 VRMS, RL = 600 Ω |
0.000015% | ||||
–136 | dB | ||||||
OUTPUT | |||||||
VOUT | Voltage output | RL = 10 kΩ,
AOL ≥ 114 dB, TA = –40°C to +125°C |
(V–) + 0.2 | (V+) – 0.2 | V | ||
RL = 600 Ω,
AOL ≥ 110 dB |
(V–) + 0.6 | (V+) – 0.6 | |||||
IO < 15 mA,
AOL ≥ 110 dB, TA = –40°C to +125°C |
(V–) + 0.6 | (V+) – 0.6 | |||||
ISC | Short-circuit current | +30 /–45 | mA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | pF | ||||
ZO | Open-loop output impedance | ƒ = 1 MHz | 5 | Ω | |||
SHUTDOWN | |||||||
VShutdown | Shutdown pin input voltage(1) | Device disabled (shutdown) | (V+) – 0.35 | V | |||
Device enabled | (V+) – 3 | ||||||
Shutdown pin leakage current | 1 | μA | |||||
Turn-on time(2) | 2 | μs | |||||
Turn-off time(2) | 3 | μs | |||||
Shutdown current | Shutdown (disabled) | 1 | 20 | μA | |||
POWER SUPPLY | |||||||
IQ | Quiescent current
(per channel) |
IOUT = 0 A | 3.6 | 4.5 | mA | ||
IOUT = 0 A,
TA = –40°C to +125°C |
6 |