JAJSMN6B November 1994 – July 2024 OPA131 , OPA2131 , OPA4131
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | OPAx131UA | ±0.2 | ±1 | mV | ||
OPA2131U, OPA4131U | ±0.2 | ±1.5 | |||||
OPA131U | ±0.2 | ±0.75 | |||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | ±2 | ±10 | μV/°C | ||
PSRR | Power-supply rejection ratio | 9V ≤ VS ≤ 36V | OPAx131UA, OPA2131U, OPA4131U | ±50 | ±200 | μV/V | |
OPA131U | ±50 | ±100 | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current(1) | ±5 | ±50 | pA | |||
TA = –40°C to +85°C | See Typical Characteristics | ||||||
IOS | Input offset current(1) | ±1 | ±50 | pA | |||
NOISE | |||||||
en | Input voltage noise density | f = 10Hz | 21 | nV/√Hz | |||
f = 100Hz | 16 | ||||||
f = 1kHz | 15 | ||||||
f = 10kHz | 15 | ||||||
In | Input current noise density | f = 1kHz | 3 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | (V–) + 3 | (V+) – 3.5 | V | |||
CMRR | Common-mode rejection ratio | –12V ≤ VCM ≤ 11.5V | OPAx131UA, OPA2131U, OPA4131U | 70 | 80 | dB | |
OPA131U | 80 | 86 | |||||
INPUT IMPEDANCE | |||||||
Differential | 1010 || 5 | Ω || pF | |||||
Common-mode | –13V ≤ VCM ≤ 11.5V | 1012 || 4.3 | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | –12V ≤ VO ≤ 12V | OPAx131UA, OPA2131U, OPA4131U | 94 | 110 | dB | |
OPA131U | 100 | 110 | |||||
FREQUENCY RESPONSE | |||||||
GBW | Gain bandwidth product | 4 | MHz | ||||
SR | Slew rate | 10 | V/μs | ||||
Settling time | 10V step, G = 1 | 0.1% | 1.5 | μs | |||
0.01% | 2 | ||||||
THD+N | Total harmonic distortion plus noise | f = 1kHz, G = 1, VO = 3.5Vrms | 0.0008% | ||||
OUTPUT | |||||||
VO | Voltage output | RL = 2kΩ | Positive | (V+) – 3 | (V+) – 2.5 | V | |
Negative | (V–) + 2.5 | (V–) + 3 | |||||
ISC | Short-circuit current | ±20 | mA | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current (per amplifier) | IO = 0mA | OPAx131UA | ±1.5 | ±1.75 | mA | |
OPAx131U | ±1.5 | ±2 |