JAJSDC8F June 2017 – March 2021 OPA145 , OPA2145
PRODUCTION DATA
The OPAx145 are specified for operation from 4.5 V to 36 V (±2.25 V to ±18 V); many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in GUID-5BEFE92A-0D9A-4253-B1A4-27BE8C08CE4F.html#GUID-5BEFE92A-0D9A-4253-B1A4-27BE8C08CE4F.
Supply voltages larger than 40 V can permanently damage the device; see GUID-XXXXXXXX-SF0T-XXXX-XXXX-000000014905.html
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see GUID-EAB633FB-F388-4BD5-8092-1C318F5388F7.html#GUID-EAB633FB-F388-4BD5-8092-1C318F5388F7.