JAJSFG2I December 2013 – May 2018 OPA172 , OPA2172 , OPA4172
PRODUCTION DATA.
The OPAx172 family of amplifiers is specified for operation from 4.5 V to 36 V (±2.25 V to ±18 V). Many of the specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics.