JAJSFG2I December 2013 – May 2018 OPA172 , OPA2172 , OPA4172
PRODUCTION DATA.
ほとんどのオペアンプでは1つの電源電圧でしか動作が規定されていないのに対して、OPAx172ファミリは+4.5V~+36Vでの動作が規定されています。電源レールの範囲外の入力信号が位相反転を起こすことはありません。通常の動作時に、入力は負のレールより100mV下、および上限レールの2V以内で動作できます。これらのデバイスは完全なレール・ツー・レール入力で、上限レールを100mV超えて動作しますが、上限レールから2V以内では性能が低下することに注意してください。
OPAx172シリーズのオペアンプは、-40℃~+125℃での動作が規定されています。