JAJSD63A June 2017 – June 2018 OPA180-Q1 , OPA2180-Q1
PRODUCTION DATA.
The OPAx180-Q1 family is specified for operation from 4 V to 36 V (±2 V to ±18 V); many specifications apply from –40°C to +105°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Layout
CAUTION
Supply voltages larger than 40 V can permanently damage the device; see the Absolute Maximum Ratings.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Layout.