JAJSFN7E November 2011 – June 2018 OPA180 , OPA2180 , OPA4180
PRODUCTION DATA.
The OPAx180 family of amplifiers is specified for operation from 4 V to 36 V (±2 V to ±18 V). Many of the specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics.