JAJSE34I September 2017 – October 2021 OPA189 , OPA2189 , OPA4189
PRODUCTION DATA
The infinite-gain multiple-feedback circuit for a low-pass network function is shown in Figure 9-1. Use Equation 1 to calculate the voltage transfer function.
This circuit produces a signal inversion. For this circuit, the gain at dc and the low-pass cutoff frequency are calculated by Equation 2:
Software tools are readily available to simplify filter design. WEBENCH® Filter Designer is a simple, powerful, and easy-to-use active filter design program. The WEBENCH® Filter Designer lets the user create optimized filter designs using a selection of TI operational amplifiers and passive components from TI's vendor partners.
Available as a web based tool from the WEBENCH Design Center, WEBENCH Filter Designer allows board-level designers to create, optimize, and simulate complete multistage active filter solutions within minutes.