JAJSE34I September 2017 – October 2021 OPA189 , OPA2189 , OPA4189
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage, OPA189 | ±0.4 | ±3 | µV | |||
TA = –40°C to 125°C | ±4 | ||||||
Input offset voltage, OPA2189IDGK & OPA4189IPW | VS = ±2.25V | ±0.5 | ±3 | µV | |||
VS = ±18V | ±0.8 | ±5 | µV | ||||
TA = –40°C to 125°C, VS = ±18V | ±8 | µV | |||||
Input offset voltage, OPA2189ID | ±1.5 | ±5 | µV | ||||
TA = –40°C to 125°C | ±8 | µV | |||||
dVOS/dT | Input offset voltage drift, OPA189 | TA = –40°C to 125°C | ±0.005 | ±0.02 | µV/°C | ||
Input offset voltage drift, OPA2189IDGK & OPA4189IPW | TA = 0°C to 85°C | ±0.006 | ±0.015 | µV/°C | |||
TA = -40°C to 125°C | ±0.01 | ±0.03 | µV/°C | ||||
Input offset voltage drift, OPA2189ID | TA = 0°C to 85°C | ±0.007 | ±0.03 | µV/°C | |||
TA = –40°C to 125°C | ±0.01 | ±0.05 | µV/°C | ||||
PSRR | Power-supply rejection ratio | TA = –40°C to 125°C | ±0.005 | ±0.05 | µV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current, OPA189 | ZIN = 100 kΩ || 500 pF | ±70 | ±300 | pA | ||
TA = 0°C to 85°C | ±1 | nA | |||||
TA = –40°C to 125°C | ±10 | ||||||
Input bias current, OPA2189 | ±70 | ±300 | pA | ||||
TA = 0°C to 85°C | ±1.5 | nA | |||||
TA = –40°C to 125°C | ±10 | ||||||
Input bias current, OPA4189 | ±70 | ±500 | pA | ||||
TA = 0°C to 85°C | ±2 | nA | |||||
TA = –40°C to 125°C | ±15 | ||||||
IOS | Input offset current, OPA189 | ZIN = 100 kΩ || 500 pF | ±140 | ±600 | pA | ||
TA = 0°C to 85°C | ±1.6 | nA | |||||
TA = –40°C to 125°C | ±3 | ||||||
Input offset current, OPA2189 | ±140 | ±600 | pA | ||||
TA = 0°C to 85°C | ±2.5 | nA | |||||
TA = –40°C to 125°C | ±5 | ||||||
Input offset current, OPA4189 | ±140 | ±1 | pA | ||||
TA = 0°C to 85°C | ±2.5 | nA | |||||
TA = –40°C to 125°C | ±5 | ||||||
NOISE | |||||||
En | Input voltage noise | f = 0.1 Hz to 10 Hz | 17 | nVRMS | |||
0.1 | µVPP | ||||||
en | Input voltage noise density | f = 10 Hz | 5.2 | nV/√Hz | |||
f = 100 Hz | 5.2 | ||||||
f = 1 kHz | 5.2 | ||||||
f = 10 kHz | 5.2 | ||||||
in | Input current noise density | f = 1 kHz | 165 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) – 2.5 | V | |||
CMRR | Common-mode rejection ratio | (V–) – 0.1 V ≤ VCM ≤ (V+) – 2.5 V | VS = ±2.25 V | 120 | 140 | dB | |
VS = ±18 V | 146 | 168 | |||||
(V–) – 0.1 V ≤ VCM ≤ (V+) – 2.5 V, TA = –40°C to 125°C |
VS = ±18 V | 120 | |||||
VS = ±2.25 V | 110 | ||||||
INPUT IMPEDANCE | |||||||
zid | Differential input impedance | 0.1 || 5.5 | GΩ || pF | ||||
zic | Common-mode input impedance | 60 || 1.7 | TΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = ±18 V | (V–) + 0.3 V < VO < (V+) – 0.3 V, RLOAD = 10 kΩ |
150 | 170 | dB | |
(V–) + 0.3 V < VO < (V+) – 0.3 V, RLOAD = 10 kΩ, TA = –40°C to 125°C |
140 | ||||||
(V–) + 0.6 V < VO < (V+) – 0.6 V, RLOAD = 2 kΩ |
150 | 170 | |||||
(V–) + 0.6 V < VO < (V+) – 0.6 V, RLOAD = 2 kΩ, TA = –40°C to 125°C |
140 | ||||||
FREQUENCY RESPONSE | |||||||
UGB | Unity-gain Bandwith | AV = 1 | 8 | MHz | |||
GBW | Gain-bandwith Product | AV = 1000 | 14 | ||||
SR | Slew rate | G = 1, 10-V step | 20 | V/µs | |||
THD+N | Total harmonic distortion + noise | G = 1, f = 1 kHz, VO = 3.5 VRMS | 0.00006% | ||||
Crosstalk | OPA2189ID, at dc | 150 | dB | ||||
OPA2189ID, f = 100 kHz | 120 | ||||||
tS | Settling time | To 0.1% | VS = ±18 V, G = 1, 10-V step | 0.8 | µs | ||
To 0.01% | VS = ±18 V, G = 1, 10-V step | 1.1 | |||||
tOR | Overload recovery time | VIN × G = VS | 320 | ns | |||
OUTPUT | |||||||
VO | Voltage output swing from rail | Positive rail | No load | 5 | 15 | mV | |
RLOAD = 10 kΩ | 20 | 110 | |||||
RLOAD = 2 kΩ | 80 | 500 | |||||
Negative rail | No load | 5 | 15 | ||||
RLOAD = 10 kΩ | 20 | 110 | |||||
RLOAD = 2 kΩ | 80 | 500 | |||||
TA = –40°C to 125°C, both rails, RLOAD = 10 kΩ | OPA189 & OPA2189 | 20 | 120 | ||||
OPA4189 | 20 | 140 | |||||
ISC | Short-circuit current | ±65 | mA | ||||
CLOAD | Capacitive load drive | See Small-Signal Overshoot vs Capacitive Load | |||||
ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A, see Open-Loop Output Impedance vs Frequency | 380 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | VS = ±2.25 V to ±18 V (VS = 4.5 V to 36 V) | TA = 25°C | 1.3 | 1.7 | mA | |
TA = –40°C to 125°C | 1.8 |