OPAx197ファミリ(OPA197、OPA2197、OPA4197)は新世代の36Vオペアンプです。
これらのデバイスは、レール・ツー・レールの入力/出力、低いオフセット(標準値±25µV)、低いオフセット・ドリフト係数(標準値±0.25µV/℃)、10MHz帯域幅など、DC精度とAC特性が非常に優れています。
電源レールまでの差動入力電圧範囲、大きな出力電流(±65mA)、1nFまでの大きな容量性負荷の駆動能力、高いスルー・レート(20V/µs)など独自の特長から、OPA197は高電圧の産業アプリケーション向けの、堅牢で高性能なオペアンプです。
OPA197ファミリのオペアンプは標準のパッケージで供給され、-40℃~+125℃で動作が規定されています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
OPA197 | SOIC (8) | 4.90mm×3.90mm |
SOT (5) | 2.90mm×1.60mm | |
VSSOP (8) | 3.00mm×3.00mm | |
OPA2197 | SOIC (8) | 4.90mm×3.90mm |
VSSOP (8) | 3.00mm×3.00mm | |
OPA4197 | SOIC (14) | 8.65mm×3.90mm |
TSSOP (14) | 5.00mm×4.40mm |
Changes from B Revision (October 2016) to C Revision
Changes from A Revision (July 2016) to B Revision
Changes from * Revision (January 2016) to A Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | OPA197 | |||
D (SOIC),
DGK (VSSOP) |
DBV (SOT) | |||
+IN | 3 | 3 | I | Noninverting input |
–IN | 2 | 4 | I | Inverting input |
NC | 1, 5, 8 | — | — | No internal connection (can be left floating) |
OUT | 6 | 1 | O | Output |
V+ | 7 | 5 | — | Positive (highest) power supply |
V– | 4 | 2 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | OPA2197 | OPA4197 | ||
D (SOIC),
DGK (VSSOP) |
D (SOIC),
PW (TSSOP) |
|||
+IN A | 3 | 3 | I | Noninverting input, channel A |
+IN B | 5 | 5 | I | Noninverting input, channel B |
+IN C | — | 10 | I | Noninverting input, channel C |
+IN D | — | 12 | I | Noninverting input, channel D |
–IN A | 2 | 2 | I | Inverting input, channel A |
–IN B | 6 | 6 | I | Inverting input, channel B |
–IN C | — | 9 | I | Inverting input,,channel C |
–IN D | — | 13 | I | Inverting input, channel D |
OUT A | 1 | 1 | O | Output, channel A |
OUT B | 7 | 7 | O | Output, channel B |
OUT C | — | 8 | O | Output, channel C |
OUT D | — | 14 | O | Output, channel D |
V+ | 8 | 4 | — | Positive (highest) power supply |
V– | 4 | 11 | — | Negative (lowest) power supply |