SBOS761 November 2015 OPA2211-EP
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VS = (V+) – (V–) | 40 | V | ||
Input voltage | (V–) – 0.5 | (V+) + 0.5 | V | ||
Input current (any pin except power-supply pins) | –10 | 10 | mA | ||
Output short-circuit(2) | Continuous | ||||
Junction temperature, TJ | 150 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage (V+ – V–) | 4.5 (±2.25) | 36 (±18) | V | |
Operating temperature, TJ | –55 | 125 | °C |
THERMAL METRIC(1) | OPA2211-EP | UNIT | |
---|---|---|---|
DRG (WSON) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 47.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 21.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 21.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||||
Input offset voltage | VOS | VS = ±15 V | ±50 | ±175 | μV | |||
Over temperature | TJ = –55°C to 125°C | ±350 | µV | |||||
Drift | dVOS/dT | TJ = –55°C to 125°C | 0.35 | μV/°C | ||||
vs power supply | PSRR | VS = ±2.25 V to ±18 V | 0.1 | 1 | μV/V | |||
Over temperature | 3 | μV/V | ||||||
INPUT BIAS CURRENT | ||||||||
Input bias current | IB | VCM = 0 V, TJ = –55°C to 125°C | ±50 | ±350 | nA | |||
Offset current | IOS | VCM = 0 V, TJ = –55°C to 125°C | ±20 | ±200 | nA | |||
NOISE | ||||||||
Input voltage noise | en | ƒ = 0.1 Hz to 10 Hz | 80 | nVPP | ||||
Input voltage noise density | ƒ = 10 Hz | 2 | nV/√Hz | |||||
ƒ = 100 Hz | 1.4 | nV/√Hz | ||||||
ƒ = 1 kHz | 1.1 | nV/√Hz | ||||||
Input current noise density | In | ƒ = 10 Hz | 3.2 | pA/√Hz | ||||
ƒ = 1 kHz | 1.7 | pA/√Hz | ||||||
INPUT VOLTAGE RANGE | ||||||||
Common-mode voltage range | VCM | VS ≥ ±5 V | (V–) + 1.8 | (V+) – 1.4 | V | |||
VS < ±5 V | (V–) + 2 | (V+) – 1.4 | V | |||||
Common-mode rejection ratio | CMRR | VS ≥ ±5V, (V–) + 2V ≤ VCM ≤ (V+) – 2V, TJ = –55°C to 125°C | 114 | 120 | dB | |||
VS < ±5V, (V–) + 2V ≤ VCM ≤ (V+) – 2V, TJ = –55°C to 125°C | 106 | 120 | dB | |||||
INPUT IMPEDANCE | ||||||||
Differential | 20k || 8 | Ω || pF | ||||||
Common-mode | 109 || 2 | Ω || pF | ||||||
OPEN-LOOP GAIN | ||||||||
Open-loop voltage gain | AOL | (V–) + 0.2 V ≤ VO ≤ (V+) – 0.2V, RL = 10 kΩ, TJ = –55°C to 125°C |
114 | 130 | dB | |||
(V–) + 0.6 V ≤ VO ≤ (V+) – 0.6 V, RL = 600 Ω |
110 | 114 | dB | |||||
Over temperature | AOL | (V–) + 0.6 V ≤ VO ≤ (V+) – 0.6V, IO ≤ 15 mA, TJ = –55°C to 125°C |
100 | dB | ||||
FREQUENCY RESPONSE | ||||||||
Gain-bandwidth product | GBW | G = 100 | 80 | MHz | ||||
G = 1 | 45 | MHz | ||||||
Slew rate | SR | 27 | V/μs | |||||
Settling time, 0.01% | tS | VS = ±15 V, G = –1, 10-V step, CL = 100 pF | 400 | ns | ||||
0.0015% (16-bit) | VS = ±15 V, G = –1, 10-V step, CL = 100 pF | 700 | ns | |||||
Overload recovery time | G = –10 | 500 | ns | |||||
Total harmonic distortion + noise | THD+N | G = +1, ƒ = 1kHz, VO = 3VRMS, RL = 600 Ω |
0.000015% | |||||
–136 | dB | |||||||
OUTPUT | ||||||||
Voltage output | VOUT | RL = 10 kΩ, AOL ≥ 114 dB, TJ = –55°C to 125°C | (V–) + 0.2 | (V+) – 0.2 | V | |||
RL = 600 Ω, AOL ≥ 110 dB | (V–) + 0.6 | (V+) – 0.6 | V | |||||
IO < 15 mA, AOL ≥ 100 dB, TJ = –55°C to 125°C | (V–) + 0.6 | (V+) – 0.6 | V | |||||
Short-circuit current | ISC | +30/–45 | mA | |||||
Capacitive load drive | CLOAD | See Typical Characteristics | pF | |||||
Open-loop output impedance | ZO | ƒ = 1MHz | 5 | Ω | ||||
POWER SUPPLY | ||||||||
Specified voltage | VS | ±2.25 | ±18 | V | ||||
Quiescent current (per channel) | IQ | IOUT = 0 A | 3.6 | 4.5 | mA | |||
Over temperature | TJ = –55°C to 125°C | 6 | mA | |||||
TEMPERATURE RANGE | ||||||||
Operating range | TJ | –55 | 125 | °C |