JAJS198L October 2006 – January 2020 OPA211
PRODUCTION DATA.
Figure 47shows the circuit configuration for testing the EMIRR IN+. An RF source is connected to the operational amplifier noninverting input terminal using a transmission line. The operational amplifier is configured in a unity-gain buffer topology with the output connected to a low-pass filter (LPF) and a digital multimeter (DMM).
NOTE
A large impedance mismatch at the operational amplifier input causes a voltage reflection; however, this effect is characterized and accounted for when determining the EMIRR IN+. The resulting DC offset voltage is sampled and measured by the multimeter.
The LPF isolates the multimeter from residual RF signals that may interfere with multimeter accuracy.