JAJS198L October 2006 – January 2020 OPA211
PRODUCTION DATA.
The OPAx211 are specified for operation from 4.5 V to 36 V (±2.25 V to ±18 V); many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics.