JAJSPW7B October 2023 – April 2024 OPA2323 , OPA323 , OPA4323
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The OPAx323 series of operational amplifiers is fully specified from 1.8V to 5.5V and is designed for amplifier operation from 1.7V to 1.8V. In addition, many specifications apply from –40°C to 125°C. Parameters that vary significantly with operating voltages or temperature are provided in the Typical Characteristics section. TI highly recommends to add low-ESR ceramic bypass capacitors (CBYP) between each supply pin and ground. Only one CBYP is sufficient for single supply operation. Make sure that CBYP is placed as close to the device as possible and the power supply trace routes through CBYP before reaching the amplifier power supply terminals.