JAJSIN9B December 2008 – February 2020 OPA2333-Q1
PRODUCTION DATA.
The circuit shown in Figure 20 is a high-side voltage-to-current (V-I) converter. It translates in input voltage of 0 V to 2 V to and output current of 0 mA to 100 mA. Figure 21 shows the measured transfer function for this circuit. The low offset voltage and offset drift of the OPA333-Q1 device facilitate excellent dc accuracy for the circuit.