JAJSIN9B December 2008 – February 2020 OPA2333-Q1
PRODUCTION DATA.
The OPA2333-Q1 is specified for operation from 1.8 V to 5.5 V (±0.9 V to ±2.75 V); many specifications apply from –40°C to +125°C. The Typical Characteristics section presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
CAUTION
Supply voltages greater than 7 V can permanently damage the device (see the Absolute Maximum Ratings table).
Place 0.1-μF bypass capacitors near the power-supply pins to reduce coupling errors from noisy or high-impedance power supplies. For more details on bypass capacitor placement, see the Layout section.