CMOSオペアンプのOPAx333シリーズは、独自のオートキャリブレーション技術を使用して、非常に低いオフセット電圧(最大10μV)とゼロに限りなく近い時間および温度ドリフトを同時に提供します。これらの小型で高精度、低静止電流のオペアンプ・シリーズは、レールを100mV上回る同相範囲を持つ高インピーダンス入力と、レールの50mV以内でスイングするレール・ツー・レールの出力を提供します。さらに、+1.8V (±0.9V)の低電圧から最大+5.5V (±2.75V)までの単電源あるいは2電源で使用できます。このオペアンプ・シリーズは、低電圧の単電源動作に対して最適化されています。
OPAx333ファミリは、従来の相補入力段に起因するクロスオーバがない優れたCMRRを提供しています。この設計により、アナログ/デジタル・コンバータ(ADC)の微分直線性の低下がなく、優れたADC駆動性能が得られます。
OPA333(シングル版)は5ピンSOT-23、SOT、および8ピンSOICパッケージで提供しています。OPA2333 (デュアル版)は8ピンVSON、SOIC、およびVSSOPパッケージで提供しています。これらはすべて−40℃~+125℃で動作を規定しています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
OPA333 | SOT-23 (5) | 2.90mm×1.60mm |
SOT (5) | 2.00mm×1.25mm | |
SOIC (8) | 4.90mm×3.90mm | |
OPA2333 | VSON (8) | 3.00mm×3.00mm |
SOIC (8) | 4.90mm×3.90mm | |
VSSOP (8) | 3.00mm×3.00mm |
Changes from D Revision (November 2013) to E Revision
Changes from C Revision (May 2007) to D Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOIC | SOT | SC70 | ||
+IN | 3 | 3 | 1 | I | Noninverting input |
–IN | 2 | 4 | 3 | I | Inverting input |
NC | 1, 5, 8 | — | — | — | No internal connection (can be left floating) |
OUT | 6 | 1 | 4 | O | Output |
V+ | 7 | 5 | 5 | — | Positive (highest) power supply |
V– | 4 | 2 | 2 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | VSON | SOIC, VSSOP | ||
+IN | — | — | I | Noninverting input |
+IN A | 3 | 3 | I | Noninverting input, channel A |
+IN B | 5 | 5 | I | Noninverting input, channel B |
–IN | — | — | I | Inverting input |
–IN A | 2 | 2 | I | Inverting input, channel A |
–IN B | 6 | 6 | I | Inverting input, channel B |
OUT | — | — | O | Output |
OUT A | 1 | 1 | O | Output, channel A |
OUT B | 7 | 7 | O | Output, channel B |
V+ | 8 | 8 | — | Positive (highest) power supply |
V– | 4 | 4 | — | Negative (lowest) power supply |