JAJSE33A November 2017 – December 2017 OPA2333P
PRODUCTION DATA.
The OPA2333P operational amplifier operates over a power-supply range of 1.8 V to 5.5 V (±0.9 V to ±2.75 V). Parameters that vary over supply voltage or temperature are shown in the Typical Characteristics section.
CAUTION
Supply voltages higher than +7 V (absolute maximum) can permanently damage the device.