JAJSF99G March 2002 – April 2018 OPA2354 , OPA354 , OPA4354
PRODUCTION DATA.
For this design example, use the parameters listed in Table 1 as the input parameters.
PARAMETER | EXAMPLE VALUE |
---|---|
Supply voltage, V(V+) | 2.5 V |
Supply voltage, V(V-) | –2.5 V |
C(F) is optional to prevent gain peaking. C(F) includes the stray capacitance of R(F).