JAJSFB5E March 2001 – April 2018 OPA2355 , OPA3355 , OPA355
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VS = 5 V | ±2 | ±9 | mV | |
TA = –40°C to +125°C | ±15 | |||||
dVOS/dT | Input offset voltage vs temperature | TA = –40°C to +125°C | ±7 | µV/°C | ||
Input offset voltage vs power supply | ±80 | ±350 | µV/V | |||
INPUT BIAS CURRENT | ||||||
IB | Input bias current | 3 | ±50 | pA | ||
IOS | Input offset current | ±1 | ±50 | pA | ||
NOISE | ||||||
Input noise voltage density | f = 1 MHz | 5.8 | nV/√Hz | |||
Current noise density | f = 1 MHz | 50 | fA/√Hz | |||
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) – 1.5 | V | ||
CMRR | Common-mode rejection ratio | VS = 5.5 V, –0.1 V < VCM < 4 V | 66 | 80 | dB | |
VS = 5.5 V, –0.1 V < VCM < 4 V
TA = –40°C to +125°C |
66 | dB | ||||
INPUT IMPEDANCE | ||||||
Differential | 1013 || 1.5 | Ω || pF | ||||
Common-mode | 1013 || 1.5 | Ω || pF | ||||
OPEN-LOOP GAIN | ||||||
Open-loop gain | VS = 5 V, 0.3 V < VO < 4.7 V | 84 | 92 | dB | ||
OPA355:
VS = 5 V, 0.3 V < VO < 4.7 V TA = –40°C to +125°C |
80 | dB | ||||
OPA2355, OPA3355:
VS = 5 V, 0.4 V < VO < 4.6 V |
80 | dB | ||||
FREQUENCY RESPONSE | ||||||
f–3dB | Small-signal bandwidth | G = 1, VO = 100 mVp-p, RF = 0 Ω | 450 | MHz | ||
G = 2, VO = 100 mVp-p, RL = 50 Ω | 100 | MHz | ||||
G = 2, VO = 100 mVp-p, RL = 150 Ω | 170 | MHz | ||||
G = 2, VO = 100 mVp-p, RL = 1 kΩ | 200 | MHz | ||||
GBW | Gain-bandwidth product | G = 10, RL = 1 kΩ | 200 | MHz | ||
f0.1dB | Bandwidth for 0.1-dB gain flatness | G = 2, VO = 100 mVp-p, RF = 560 Ω | 75 | MHz | ||
SR | Slew rate | VS = 5 V, G = 2, 4-V output step | 300 / –360 | V/µs | ||
Rise and fall time | G = 2, VO = 200 Vp-p, 10% to 90% | 2.4 | ns | |||
G = 2, VO = 2 Vp-p, 10% to 90% | 8 | ns | ||||
Settling time | 0.1%:
VS = 5 V, G = 2, 2-V output step |
30 | ns | |||
0.01%:
VS = 5 V, G = 2, 2-V output step |
120 | ns | ||||
Overload recovery time | VIN × gain = VS | 8 | ns | |||
HARMONIC DISTORTION | ||||||
Second harmonic | G = 2, f = 1 MHz, VO = 2 Vp-p, RL = 200 Ω | –81 | dBc | |||
Third harmonic | G = 2, f = 1 MHz, VO = 2 Vp-p, RL = 200 Ω | –93 | dBc | |||
Differential gain error | NTSC, RL = 150 Ω | 0.02 | % | |||
Differential phase error | NTSC, RL = 150 Ω | 0.05 | ° | |||
Channel-to-channel crosstalk | OPA2355: f = 5 MHz | –90 | dB | |||
OPA3335: f = 5 MHz | –70 | dB | ||||
OUTPUT | ||||||
Voltage output swing from rail | VS = 5 V, RL = 150 Ω, AOL > 84 dB | 0.2 | 0.3 | V | ||
VS = 5 V, RL = 1 kΩ | 0.1 | V | ||||
IO | Continuous output current (1) | ±60 | mA | |||
Peak output current (1) | VS = 5 V | ±100 | mA | |||
VS = 3 V | ±80 | mA | ||||
Closed-loop output impedance (1) | f < 100 kHz | 0.02 | Ω | |||
POWER SUPPLY | ||||||
VS | Specified voltage range | 2.7 | 5.5 | V | ||
Operating voltage range | 2.5 to 5.5 | V | ||||
IQ | Quiescent current (per amplifier) | VS = 5 V, enabled, IO = 0 | 8.3 | 11 | mA | |
TA = –40°C to +125°C | 14 | mA | ||||
SHUTDOWN | ||||||
Disabled (logic-LOW threshold) | 0.8 | V | ||||
Enabled (logic-HIGH threshold) | 2 | V | ||||
Enable time | 100 | ns | ||||
Disable time | 30 | ns | ||||
Shutdown current (per amplifier) | VS = 5 V, disabled | 3.4 | 6 | µA | ||
THERMAL SHUTDOWN | ||||||
Junction temperature | Shutdown | 160 | °C | |||
Reset from shutdown | 140 | |||||
TEMPERATURE RANGE | ||||||
Specified range | –40 | 125 | °C | |||
Operating range | –55 | 150 | °C | |||
Storage range | –65 | 150 | °C | |||
θJA | Thermal resistance | SOT-23-6, VSSOP-10 | 150 | °C/W | ||
SO-8 | 125 | °C/W | ||||
SO-14, TSSOP-14 | 100 | °C/W |