JAJSFB5E March 2001 – April 2018 OPA2355 , OPA3355 , OPA355
PRODUCTION DATA.
The output stage supplies a high short-circuit current (typically over 200 mA). Therefore, an on-chip thermal shutdown circuit is provided to protect the OPAx355 series from dangerously-high junction temperatures. At 160°C, the protection circuit shuts down the amplifier. Normal operation resumes when the junction temperature cools to below 140°C.
NOTE
Running a continuous DC current in excess of ±60 mA is not recommended. See the Output Voltage Swing vs Output Current graphs (Figure 21 and Figure 22) in the Typical Characteristics section.