JAJSGX7 February 2019 OPA2356-EP
PRODUCTION DATA.
The OPA2356-EP is a CMOS, high-speed, voltage feedback, operational amplifier designed for video and other general-purpose applications. The OPA2356-EP is available as a dual op amp.
The amplifier features a 200-MHz gain bandwidth and 360-V/µs slew rate, but is unity-gain stable and can be operated as a 1-V/V voltage follower.
The OPA2356-EP input common-mode voltage range includes ground, allowing the amplifier to be used in virtually any single-supply application up to a supply voltage of 5.5 V.