JAJSGX7 February 2019 OPA2356-EP
PRODUCTION DATA.
The output stage of the OPA2356-EP is capable of driving a standard back-terminated 75-Ω video cable. A back-terminated transmission line does not exhibit a capacitive load to its driver. A properly back-terminated 75-Ω cable does not appear as capacitance; the cable presents only a 150-Ω resistive load to the OPA2356-EP output.
The output stage can supply high short-circuit current (typically over 200 mA). Therefore, an on-chip thermal shutdown circuit is provided to protect the OPA2356-EP from dangerously high junction temperatures. At 160°C, the protection circuit shuts down the amplifier. Normal operation resumes when the junction temperature cools to below 140°C.
NOTE
TI does not recommend running a continuous dc current in excess of ±60 mA. See Figure 20 in the Typical Characteristics section.