JAJSF79F March 2002 – April 2018 OPA2357 , OPA357
PRODUCTION DATA.
The OPA357 series op amps offer 60 ns of settling time to 0.01%, making the series a good choice for driving high- and medium-speed sampling A/D converters and reference circuits. The OPA357 series provides an effective means of buffering the A/D converter input capacitance and resulting charge injection while providing signal gain.
Figure 38 shows the OPA357 driving an A/D converter. With the OPA357 in an inverting configuration, a capacitor across the feedback resistor can be used to filter high-frequency noise in the signal, as shown in Figure 38.
NOTE:
A/D converter input = 0 V to VREF.NOTE:
VIN = 0 V to –5 V for a 0-V to 5-V output.