JAJSF79F March 2002 – April 2018 OPA2357 , OPA357
PRODUCTION DATA.
The OPAx357 family of devices is powered on when the supply is connected. The devices can be operated as single-supply operational amplifiers or dual-supply amplifiers depending on the application. The devices can also be used with asymmetrical supplies as long as the differential voltage (V– to V+) is at least 1.8 V and no greater than 5.5 V (for example, when V– is set to –3.5 V and V+ is set to 1.5 V).