OPA373およびOPA374ファミリは、低消費電力、低コストで非常に優れた帯域幅(6.5MHz)とスルー・レート(5V/µs)を持つオペアンプです。入力範囲はレールよりも200mV上まで対応し、出力範囲はレールから25mV以内です。速度/電力比と、小さなサイズから、携帯およびバッテリ駆動のアプリケーションに最適です。
OPA373ファミリはシャットダウン・モードを備えています。ロジック制御により、アンプを通常の動作からスタンバイに切り替えることができ、この状態での消費電流は1µA未満です。
OPA373およびOPA374ファミリのオペアンプは、2.7V~5.5Vの単一またはデュアル電源での使用が規定されており、2.3V~5.5Vで動作します。すべてのモデルは、-40℃ ~ 125℃での動作が規定されています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
OPA373 | SOIC (8) | 4.90mm×3.91mm |
SOT-23 (6) | 2.90mm×1.60mm | |
OPA374 | SOIC (8) | 4.90mm×3.91mm |
SOT-23 (5) | 2.90mm×1.60mm | |
OPA2373 | VSON (10) | 3.00mm×3.00mm |
VSSOP (10) | 3.00mm×3.00mm | |
OPA2374 | SOIC (8) | 4.90mm×3.91mm |
SOT-23 (8) | 2.90mm×1.63mm | |
OPA4374 | SOIC (14) | 8.65mm×3.91mm |
TSSOP (14) | 5.00mm×4.40mm |
Changes from E Revision (May 2008) to F Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC | SOT-23 | ||
Enable | 8 | 5 | I | Enable |
–IN | 2 | 4 | I | Negative (inverting) input |
+IN | 3 | 3 | I | Positive (noninverting) input |
NC | 1, 5 | — | — | No internal connection (can be left floating) |
OUT | 6 | 1 | O | Output |
V– | 4 | 2 | — | Negative (lowest) power supply |
V+ | 7 | 6 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | VSON | VSSOP | ||
Enable A | 5 | 5 | I | Enable A amplifier |
Enable B | 6 | 6 | I | Enable B amplifier |
–IN A | 2 | 2 | I | Inverting input, channel A |
+IN A | 3 | 3 | I | Noninverting input, channel A |
–IN B | 8 | 8 | I | Inverting input, channel B |
+IN B | 7 | 7 | I | Noninverting input, channel B |
OUT A | 1 | 1 | O | Output, channel A |
OUT B | 9 | 9 | O | Output, channel B |
V– | 4 | 4 | — | Negative (lowest) power supply |
V+ | 10 | 10 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC | SOT-23 | ||
–IN | 2 | 4 | I | Negative (inverting) input |
+IN | 3 | 3 | I | Positive (noninverting) input |
NC | 1, 5, 8 | — | — | No internal connection (can be left floating) |
OUT | 6 | 1 | O | Output |
V– | 4 | 2 | — | Negative (lowest) power supply |
V+ | 7 | 5 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC | SOT-23 | ||
–IN A | 2 | 2 | I | Inverting input, channel A |
+IN A | 3 | 3 | I | Noninverting input, channel A |
–IN B | 6 | 6 | I | Inverting input, channel B |
+IN B | 5 | 5 | I | Noninverting input, channel B |
OUT A | 1 | 1 | O | Output, channel A |
OUT B | 7 | 7 | O | Output, channel B |
V– | 4 | 4 | — | Negative (lowest) power supply |
V+ | 8 | 8 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC | TSSOP | ||
–IN A | 2 | 2 | I | Inverting input, channel A |
+IN A | 3 | 3 | I | Noninverting input, channel A |
–IN B | 6 | 6 | I | Inverting input, channel B |
+IN B | 5 | 5 | I | Noninverting input, channel B |
–IN C | 9 | 9 | I | Inverting input, channel C |
+IN C | 10 | 10 | I | Noninverting input, channel C |
–IN D | 13 | 13 | I | Inverting input, channel D |
+IN D | 12 | 12 | I | Noninverting input, channel D |
OUT A | 1 | 1 | O | Output, channel A |
OUT B | 7 | 7 | O | Output, channel B |
OUT C | 8 | 8 | O | Output, channel C |
OUT D | 14 | 14 | O | Output, channel D |
V– | 11 | 11 | — | Negative (lowest) power supply |
V+ | 4 | 4 | — | Positive (highest) power supply |