SBOSAK7 December 2024 OPA2383
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = 5.5V | ±0.4 | ±5 | µV | ||
TA = –40°C to +125°C(1) | ±0.5 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C(1) | ±0.004 | ±0.025 | μV/°C | ||
PSRR | Power supply rejection ratio | ±0.05 | ±0.9 | μV/V | |||
TA = –40°C to +125°C(1) | ±0.9 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±10 | ±50 | pA | |||
TA = –40°C to +85°C(1) | ±60 | ||||||
TA = –40°C to +125°C(1) | ±150 | ||||||
IOS | Input offset current | ±20 | ±100 | pA | |||
TA = –40°C to +125°C(1) | ±300 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1Hz to 10Hz | 650 | nVPP | ||||
100 | nVRMS | ||||||
eN | Input voltage noise density | f = 1Hz | 32 | nV/√Hz | |||
f = 10Hz | 32 | ||||||
f = 100Hz | 32 | ||||||
f = 1kHz | 32 | ||||||
iN | Input current noise | f = 1kHz | 100 | fA/√Hz | |||
VCM | Common-mode voltage range | VS = 5.5V | (V–) – 0.1 | (V+) + 0.1 | V | ||
VS = 1.7V | (V–) – 0.1 | (V+) | |||||
INPUT VOLTAGE | |||||||
CMRR | Common-mode rejection ratio | (V–) – 0.1V < VCM < (V+) + 0.1V, VS = 5.5V | 125 | 135 | dB | ||
TA = –40°C to +125°C(1) | 122 | ||||||
(V–) – 0.1V < VCM < (V+), VS = 1.7V | 122 | 130 | |||||
TA = –40°C to +125°C(1) | 120 | ||||||
INPUT CAPACITANCE | |||||||
ZID | Differential | 100 || 6 | MΩ || pF | ||||
ZICM | Common-mode | 60 || 1.5 | GΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 100mV < VOUT < (V+) – 100mV |
130 | 145 | dB | ||
TA = –40°C to +125°C(1) | 124 | ||||||
(V–) + 150mV < VOUT < (V+) – 150mV, RL = 2kΩ |
125 | 140 | |||||
TA = –40°C to +125°C(1) | 122 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 2.5 | MHz | ||||
SR | Slew rate | 4V step, G = +1 | 1 | V/μs | |||
tS | Settling time | To 0.1%, 1V step, G = +1 | 5.4 | μs | |||
To 0.01%, 1V step, G = +1 | 48 | ||||||
Overload recovery time | VIN × G > VS | 1500 | ns | ||||
Chopping clock frequency(1) | 130 | kHz | |||||
THD+N | Total harmonic distortion + noise | VOUT = 1VRMS, G = +1, f = 1kHz | 0.0012 % | ||||
OUTPUT | |||||||
Voltage output swing from rail | No load | 1 | 10 | mV | |||
5 | 30 | ||||||
RL = 2kΩ | 60 | 150 | |||||
TA = –40°C to +125°C(1) | 155 | ||||||
High linearity output swing range(1) | AOL > 120dB | (V–) + 0.075 | (V+) – 0.075 | V | |||
RL = 2kΩ | (V–) + 0.150 | (V+) – 0.150 | |||||
ISC | Short-circuit current | VS = 5.5V | ±28 | mA | |||
VS = 1.7V | ±2.5 | ||||||
CLOAD | Capacitive load drive | See the typical characteristic curve | |||||
RO | Open-loop output impedance | f = 1MHz | 2.5 | kΩ | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0mA | 65 | 100 | μA | ||
TA = –40°C to 125°C(1) | 110 | ||||||
Turn-on time | At VS = 5.5V, VS ramp rate > 0.05V/µs, settle to 1% | 180 | μs |