JAJSL77A February 2021 – April 2021 OPA2607-Q1 , OPA607-Q1
PRODUCTION DATA
The OPAx607-Q1 devices are specified for operation from 2.2 V to 5.5 V (±1.1 V to ±2.75 V), applicable from –40°C to +125°C. Place 0.1-µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies.
Supply voltages larger than 6 V can permanently damage the device (see Section 7.1).
For more detailed information on bypass capacitor placement, see Section 11.1.