JAJSCA3A July 2016 – December 2019 OPA2626
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VS | Supply input voltage, (V+) – (V–) | 2.7 | 5.5 | V | ||
VI | Input voltage | +IN | (V–) | (V+) – 1.15 | V | |
–IN | (V–) | (V+) – 1.15 | ||||
VO | Output voltage | (V–) | (V+) | V | ||
IO | Output current | –120 | 120 | mA | ||
TA | Operating free-air temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 125 | °C |