JAJSCA3A July 2016 – December 2019 OPA2626
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
Unity gain frequency | VO = 10 mVPP | 80 | MHz | ||||
φm | Phase margin | 50 | Degrees | ||||
GBW | Gain-bandwidth product | G = 100, VO = 10 mVPP | 120 | MHz | |||
SR | Slew rate | VO = 1-V step, G = 1 | 45 | V/µs | |||
VO = 4-V step, G = 2 | 115 | ||||||
tsettle | Settling time | VO = 4-V step, G = 2 | Settling time to 0.1%
(10-bit accuracy) |
80 | ns | ||
to 0.005%
(14-bit accuracy) |
110 | ||||||
to 0.00153%
(16-bit accuracy) |
280 | ||||||
Overshoot | VO = 4-V step, G = 2 | 2.5% | |||||
Undershoot | VO = 4-V step, G = 2 | 3% | |||||
HD2 | Second-order harmonic distortion | VO = 2 VPP, G = 2 | f = 10 kHz | 144 | dBc | ||
f = 100 kHz | 122 | ||||||
f = 1 MHz | 80 | ||||||
HD3 | Third-order harmonic distortion | VO = 2 VPP, G = 2 | f = 10 kHz | 155 | dBc | ||
f = 100 kHz | 140 | ||||||
f = 1 MHz | 80 | ||||||
Second-order intermodulation distortion | VO = 2 VPP, f = 1 MHz, 200-kHz tone spacing | 90 | dBc | ||||
Third-order intermodulation distortion | VO = 2 VPP, f = 1 MHz, 200-kHz tone spacing | 100 | dBc | ||||
VN | Input noise voltage | f = 0.1 Hz to 10 Hz, peak-to-peak | 0.8 | µVPP | |||
f = 0.1 Hz to 10 Hz, rms | 120 | nVRMS | |||||
Vn | Input voltage noise density | f = 1 kHz | 3.2 | nV/√Hz | |||
f = 10 kHz | 2.5 | ||||||
In | Input current noise density | f = 1 kHz | 6.6 | pA/√Hz | |||
f = 10 kHz | 3.5 | ||||||
tOR | Overload recovery time | G = 5 | 50 | ns | |||
Zo | Open-loop output impedance | f = 1 MHz | 1 | Ω | |||
Crosstalk | At DC | 150 | dB | ||||
f = 1 MHz | 127 | ||||||
DC PERFORMANCE | |||||||
VOS | Input offset voltage | 15 | ±100 | µV | |||
TA = –40°C to 125°C | ±300 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | 0.5 | ±3 | µV/°C | ||
0.6 | ±4 | ||||||
PSRR | Power-supply rejection ratio | 2.7 V ≤ (V+) ≤ 5 V | 100 | dB | |||
TA = –40°C to 125°C | 90 | 120 | |||||
IB | Input bias current | 2 | 4 | µA | |||
TA = –40°C to 125°C | 5.7 | ||||||
6.5 | |||||||
dIB/dT | Input bias current drift | TA = –40°C to 125°C | 15 | nA/°C | |||
IOS | Input offset current | 20 | 120 | nA | |||
TA = –40°C to 125°C | 150 | ||||||
350 | |||||||
dIOS/dT | Input offset current drift | TA = –40°C to 125°C | 0.6 | nA/°C | |||
OPEN LOOP GAIN | |||||||
AOL | Open-loop gain | (V–) + 0.2 V < VO < (V+) – 0.2 V, RLOAD = 600 Ω | 110 | dB | |||
(V–) + 0.15 V < VO < (V+) – 0.15 V, RLOAD = 10 kΩ | 114 | ||||||
TA = –40°C to 125°C | (V–) + 0.2 V < VO < (V+) – 0.2 V,
RLOAD = 600 Ω |
106 | 128 | ||||
(V–) + 0.15 V < VO < (V+) – 0.15 V,
RLOAD = 10 kΩ |
110 | 132 | |||||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | TA = –40°C to 125°C | (V–) | (V+) – 1.15 | V | ||
CMRR | Common-mode rejection ratio | (V–) < VCOM < (V+) – 1.15 V | 100 | 117 | dB | ||
TA = –40°C to 125°C | 90 | 115 | |||||
INPUT IMPEDANCE | |||||||
ZID | Differential input impedance | 27 || 1.2 | KΩ || pF | ||||
ZIC | Common-mode input impedance | 47 || 1.5 | MΩ || pF | ||||
OUTPUT | |||||||
Output voltage swing to the rail | RLOAD = 600 Ω | 60 | 80 | mV | |||
TA = –40°C to 125°C | 100 | ||||||
RLOAD = 10 kΩ | 20 | 35 | |||||
TA = –40°C to 125°C | 40 | ||||||
Isc | Short-circuit current | 130 | mA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 mA | 2 | 2.2 | mA | ||
TA = –40°C to 125°C | 3.1 |