JAJSCA3A July 2016 – December 2019 OPA2626
PRODUCTION DATA.
The OPA2626 consists of precision, high-speed, voltage-feedback operational amplifiers. Fast settling to 16-bit and 18-bit levels, low THD, and low noise make the OPA2626 suitable for driving SAR ADC inputs and buffering precision voltage references. With a wide power-supply voltage range from 2.7 V to 5.5 V, and operating from –40°C to +125°C, the OPA2626 is suitable for a variety of high-speed, industrial applications. The following sections show application information for the OPA2626. For simplicity, power-supply decoupling capacitors are not shown in these diagrams.