JAJSFO4B August 2017 – December 2018 OPA2810
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | Test Level(3) | |
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth | G = 1, Vo = 20 mVPP, RF = 0 Ω | 75 | MHz | C | ||
G = 1, Vo = 20 mVPP, RF = 0 Ω,
CL= 33 pF |
105 | MHz | C | ||||
G = –1, Vo = 20 mVPP | 51 | MHz | C | ||||
G = 2, Vo = 20 mVPP | 49 | MHz | C | ||||
G = 5, Vo = 20 mVPP | 15 | MHz | C | ||||
LSBW | Large-signal bandwidth | G = 2 Vo = 2 VPP | 38 | MHz | C | ||
G = 2 Vo = 10 VPP | 14 | MHz | C | ||||
GBWP | Gain-bandwidth product | G = 11, Vo = 20 mVPP | 70 | MHz | C | ||
Bandwdith for 0.1dB flatness | G = 2, Vo = 20 mVPP | 12 | MHz | C | |||
SR | Slew rate (20%-80%)(4) | G = 2, Vo = –2-V to 2-V step | 226 | V/µs | C | ||
G = –1, Vo = –2-V to 2-V step | 218 | V/µs | C | ||||
G = 2, Vo = –4.5-V to 3.5-V step | 243 | V/µs | C | ||||
Rise time | Vo = 200-mV step | 4 | ns | C | |||
Fall time | Vo = 200-mV step | 5 | ns | C | |||
Settling time to 0.1% | G = 2, Vo = 2-V step | 72 | ns | C | |||
G = 2, Vo = 10-V step | 90 | ns | C | ||||
G = –1, Vo = 10-V step | 89 | ns | C | ||||
Settling time to 0.001% | G = 2, Vo = 2-V step | 370 | ns | C | |||
G = 2, Vo = 10-V step | 210 | ns | C | ||||
G = –1, Vo = 10-V step | 150 | ns | C | ||||
Overshoot/undershoot | G = 1, RF = 0 Ω, Vo = 200 mVPP | 7.5/9 | % | C | |||
G = 1, RF = 0 Ω, Vo = 2 VPP | 4/5 | % | C | ||||
Input overdrive recovery | G = 1, RF = 0 Ω, (VS– – 0.5 V) to
(VS+ + 0.5 V) input (see Figure 31) |
66 | ns | C | |||
Output overdrive recovery | G = –1, (VS– – 0.5 V) to (VS+ + 0.5 V) input (see Figure 32) | 30 | ns | C | |||
HD2 | Second-order harmonic distortion | f = 100 kHz, RL = 1 kΩ, Vo = 2 VPP | –123 | dBc | C | ||
f = 100 kHz, RL =1 kΩ, Vo = 10 VPP | –113 | dBc | C | ||||
f = 1 MHz, RL = 1 kΩ, Vo = 2 VPP | –105 | dBc | C | ||||
f = 1 MHz, RL=1 kΩ, Vo = 10 VPP | –92 | dBc | C | ||||
HD3 | Third-order harmonic distortion | f = 100 kHz, RL = 1 kΩ, Vo = 2 VPP | –134 | dBc | C | ||
f = 100 kHz, RL =1 kΩ, Vo = 10 VPP | –130 | dBc | C | ||||
f = 1 MHz, RL = 1 kΩ, Vo = 2 VPP | –103 | dBc | C | ||||
f = 1 MHz, RL =1 kΩ, Vo = 10 VPP | –86 | dBc | C | ||||
en | Input-referred voltage noise | f = 500 kHz, flatband | 6 | nV/√Hz | C | ||
f = 0.1-10 Hz integrated | 0.36 | µVrms | C | ||||
ei | Input-referred current noise | f = 10 kHz | 5 | fA/√Hz | C | ||
zO | Close-loop output impedance | f = 100 kHz | 0.007 | Ω | C | ||
DC PERFORMANCE | |||||||
AOL | Open-loop voltage gain | f = DC, Vo = ±8 V | 108 | 120 | dB | A | |
TA = –40°C to +125°C | 108 | dB | B | ||||
VOS | Input offset voltage | TA = 25°C | 0.1 | 1.5 | mV | A | |
TA = –40°C to +85°C | 2.4 | mV | B | ||||
TA = –40°C to +125°C | 2.8 | mV | B | ||||
Input offset voltage drift | TA = 25°C | 1.5 | µV/°C | B | |||
TA = –40°C to +125°C | 13 | µV/°C | B | ||||
Input bias current | TA = 25°C | 2 | 20 | pA | A | ||
TA = –40°C to +85°C(6) | 20 | 60 | pA | B | |||
TA = –40°C to +125°C(6) | 100 | 460 | pA | B | |||
Input offset current | TA = 25°C | 1 | 20 | pA | A | ||
TA = –40°C to +85°C | 5 | pA | B | ||||
TA = –40°C to +125°C | 50 | pA | B | ||||
CMRR | Common-mode rejection ratio | f = DC, TA = 25°C, VCM = ±5 V | 90 | 105 | dB | A | |
TA = –40°C to +125°C | 90 | dB | B | ||||
INPUT | |||||||
Allowable input differential voltage | see Figure 57 | ±7 | V | C | |||
Common-mode input impedance | In closed-loop configuration | 12 || 2.5 | GΩ||pF | C | |||
Differential input capacitance | In open-loop configuration | 0.5 | pF | C | |||
Most positive input voltage | ΔVOS < 5 mV(1) | VS+ + 0.2 | VS+ + 0.3 | V | A | ||
TA = –40°C to +125°C | VS+ + 0.1 | V | B | ||||
Most negative input voltage | ΔVOS < 5 mV(1) | VS– – 0.2 | VS– – 0.3 | V | A | ||
TA = –40°C to +125°C | VS– – 0.2 | V | B | ||||
Most positive input voltage for main-JFET stage | TA = 25°C (see Figure 35) | VS+ – 2.9 | VS+ – 2.5 | V | C | ||
TA = –40°C to +125°C | VS+ – 3 | V | C | ||||
OUTPUT | |||||||
VOCRH | Output voltage range high | TA = 25°C, RL = 667 Ω | VS+ – 0.33 | VS+ – 0.22 | V | A | |
TA = –40°C to +125°C, RL = 667 Ω | VS+ – 0.36 | V | B | ||||
VOCRL | Output voltage range low | TA = 25°C, RL = 667 Ω | VS– + 0.23 | VS– + 0.15 | V | A | |
TA = –40°C to +125°C, RL = 667 Ω | VS– + 0.33 | V | B | ||||
IO(max) | Linear output drive (sourcing and sinking) | TA = 25°C, Vo = 7.25 V, RL = 151 Ω, VOS < 2 mV | 48 | 64 | mA | A | |
TA = –40°C to +90°C, Vo = 4.35 V, VOS < 2 mV | 29 | mA | B | ||||
ISC | Output short-circuit current | TA = 25°C, TDelay = 5 ms | 108 | mA | B | ||
CL | Capacitive load drive | < 1 dB peaking, RS = 0 Ω | 35 | pF | C | ||
POWER SUPPLY | |||||||
VS | Operating voltage | TA = 25°C | 4.75 | 27 | V | A | |
TA = –40°C to +125°C | 4.75 | 27 | V | B | |||
IQ | Quiescent current per channel | TA = 25°C | 3.2 | 3.7 | 4.1 | mA | A |
TA = –40°C to +125°C | 3.0 | 4.5 | mA | B | |||
PSRR | Power supply rejection ratio | ΔVS = 2 V(2) | 90 | 105 | dB | A | |
TA = –40°C to +125°C | 90 | dB | B | ||||
AUXILIARY CMOS INPUT STAGE | |||||||
Gain-bandwidth product | VCM = VS+ – 1 V | 35 | MHz | C | |||
Open-loop voltage gain | VCM = VS+ – 1 V, f = DC, Vo = 7 V to –7 V | 80 | 95 | dB | A | ||
Input-referred voltage noise | VCM = VS+ – 1 V, f = 1 MHz | 21 | nV/√Hz | C | |||
Input offset voltage | VCM = VS+ – 1.5 V, no-load | 4 | mV | A | |||
VCM = VS+ – 0.5 V, no-load | 4.8 | mV | A | ||||
VCM = VS+ – 0.5 V, TA = –40°C to +125°C, no-load | 6.4 | mV | B | ||||
Input bias current | VCM = VS+ – 1.5 V | 2 | 24 | pA | A | ||
VCM = VS+ – 1.5 V, TA = –40°C to +125°C | 0.15 | 1 | nA | B | |||
Common-mode rejection ratio | VCM = VS+ – 1.5 V to VS+ – 0.5 V | 75 | dB | B | |||
Power supply rejection ratio | VCM = VS+ – 1.5 V, ΔVS = ±2 V(2) | 70 | dB | B | |||
CHANNEL MATCHING | |||||||
Channel-to-channel GBWP mismatch | TA = 25°C | 3 | % | C | |||
Channel-to-channel crosstalk | f = 100 kHz | -93 | dBc | C | |||
Input offset voltage mismatch | TA = 25°C | 0.1 | 2.5 | mV | A |