JAJSLI5J January 2011 – March 2021 OPA2835 , OPA835
PRODUCTION DATA
The OPA835 and OPA2835 devices can be used as noninverting amplifiers with signal input to the noninverting input, VIN+. A basic block diagram of the circuit is shown in Figure 8-1.
If VIN = VREF + VSIG, the amplifier output may be calculated according to Equation 1.
The signal gain of the circuit is set
by , and VREF provides a reference around which the
input and output signals swing. Output signals are in-phase with the input
signals.
The OPA835 and OPA2835 devices are designed for the nominal value of RF to be 2 kΩ in gains other than +1. This gives excellent distortion performance, maximum bandwidth, best flatness, and best pulse response. RF = 2 kΩ must be used as a default unless other design goals require changing to other values. All test circuits used to collect data for this data sheet had RF = 2 kΩ for all gains other than +1. A gain of +1 is a special case where RF is shorted and RG is left open.