JAJSO90A february 2023 – july 2023 OPA2863-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
at VS+ = 3 V, VS– = 0 V, G = 1 V/V, RF = 0 Ω for G = 1 V/V, otherwise RF = 1 kΩ for other gains, CL = 1 pF, RL = 2 kΩ connected to 1 V, input and output VCM = 1 V, and TA ≅ 25°C (unless otherwise noted)
| VOUT = 20 mVPP |
| Measured for 10 units |
| VOUT = 1 VPP |
| Output saturated and then short-circuited to other supply |