SBOSAI7B November 2023 – July 2024 OPA2891 , OPA891
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN– | 2 | Input | Inverting input |
IN+ | 3 | Input | Noninverting input |
NC | 5 | — | No connection |
NULL | 1, 8 | Input | Voltage offset adjust |
OUT | 6 | Output | Output of amplifier |
VCC– | 4 | — | Negative power supply |
VCC+ | 7 | — | Positive power supply |
Thermal Pad | Pad | — | Thermal pad. DGN (HVSSOP) package only. For the best thermal performance, connect this pad to a large copper plane. The thermal pad can be connected to any pin on the device, or any other potential on the board, as long as the voltage on the thermal pad remains between VCC+ and VCC–. |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1IN– | 2 | Input | Channel 1 inverting input |
1IN+ | 3 | Input | Channel 1 noninverting input |
1OUT | 1 | Output | Channel 1 output |
2IN– | 6 | Input | Channel 2 inverting input |
2IN+ | 5 | Input | Channel 2 noninverting input |
2OUT | 7 | Output | Channel 2 output |
VCC– | 4 | — | Negative power supply |
VCC+ | 8 | — | Positive power supply |
Thermal Pad | Pad | — | Thermal pad. DGN (HVSSOP) package only. For the best thermal performance, connect this pad to a large copper plane. The thermal pad can be connected to any pin on the device, or any other potential on the board, as long as the voltage on the thermal pad remains between VCC+ and VCC–. |