JAJSI52F October 2019 – January 2022 OPA2991 , OPA4991 , OPA991
PRODMIX
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Supply voltage, (V+) – (V–) | 2.7 | 40 | V |
VI | Input voltage range | (V–) – 0.2 | (V+) + 0.2 | V |
VIH | High level input voltage at shutdown pin (amplifier disabled) | (V–) + 1.1 | (V–) + 20 V(1) | V |
VIL | Low level input voltage at shutdown pin (amplifier enabled) | (V–) | (V–) + 0.2 | V |
TA | Specified temperature | –40 | 125 | °C |