JAJSS74 November 2023 OPA2994-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The OPAx994-Q1 is specified for operation from 2.7 V to 24 V (±1.35 V to ±12 V); many specifications apply from –40°C to 125°C or with specific supply voltages and test conditions.
Supply voltages larger than 24 V can permanently damage the device; see Absolute Maximum Ratings.
Place 0.1-µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to Section 7.4.