JAJSQK5D June 2023 – November 2024 OPA2994 , OPA994
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VCM = V– | ±0.35 | ±2.3 | mV | ||
TA = –40°C to 125°C | ±3.3 | ||||||
dVOS/dT | Input offset voltage drift | VCM = V– | TA = –40°C to 125°C | ±2.5 | µV/℃ | ||
PSRR | Input offset voltage versus power supply | VCM = V–, VS = 5V to 32V | TA = –40°C to 125°C | ±3.5 | ±22 | μV/V | |
VCM = V–, VS = 2.7V to 32V | TA = –40°C to 125°C | ±60(1) | μV/V | ||||
DC channel separation | 1 | µV/V | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±400 | ±1500 | nA | |||
IOS | Input offset current | ±7 | nA | ||||
NOISE | |||||||
EN | Input voltage noise | f = 0.1Hz to 10Hz | 1.8 | μVPP | |||
0.3 | µVRMS | ||||||
eN | Input voltage noise density | f = 1kHz | 12 | nV/√Hz | |||
f = 10kHz | 11 | ||||||
iN | Input current noise density | f = 1kHz | 1 | pA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode input voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio | VS = 32V, V– < VCM < (V+) – 2V (Main Input Pair) |
TA = –40°C to 125°C | 109 | 125 | dB | |
VS = 5V, V– < VCM < (V+) – 2V (Main Input Pair)(1) |
TA = –40°C to 125°C | 93 | 111 | ||||
VS = 2.7V, V– < VCM < (V+) – 2V (Main Input Pair) |
TA = –40°C to 125°C | 114 | |||||
VS = 2.7 – 32V, (V+) – 1V < VCM < V+ (Aux Input Pair) |
TA = –40°C to 125°C | 77 | |||||
(V+) – 2V < VCM < (V+) – 1V | TA = –40°C to 125°C | See Offset Voltage vs Common-Mode Voltage (Transition Region) | |||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 0.2 || 1 | MΩ || pF | ||||
ZICM | Common-mode | 2 || 0.5 | GΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 32V, VCM = VS / 2, (V–) + 1V < VO < (V+) – 1V |
80 | 87 | dB | ||
TA = –40°C to 125°C | 87 | ||||||
VS = 5V, VCM = VS / 2, (V–) + 1V < VO < (V+) – 1V(1) |
75 | 80 | |||||
TA = –40°C to 125°C | 80 | ||||||
VS = 2.7V, VCM = VS / 2, (V–) + 1V < VO < (V+) – 1V(1) |
75 | 80 | |||||
TA = –40°C to 125°C | 80 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 24 | MHz | ||||
SR | Slew rate | VS = 32V, VSTEP = 10V, G = +1, CL = 20pF | 35 | V/μs | |||
tS | Settling time | To 0.1%, VS = 32V, VSTEP = 10V, G = +1, CL = 50pF | 0.43 | µs | |||
To 0.1%, VS = 32V, VSTEP = 10V, G = +1, CL = 500pF | 0.45 | ||||||
To 0.01%, VS = 32V, VSTEP = 10V, G = +1, CL = 50pF | 0.77 | ||||||
To 0.01%, VS = 32V, VSTEP = 10V, G = +1, CL = 500pF | 0.85 | ||||||
Phase margin | G = +1, RL = 10kΩ, CL = 20pF | 50 | ° | ||||
Overload recovery time | VIN × gain > VS | 130 | ns | ||||
THD+N | Total harmonic distortion + noise | VS = 32V, VO = 3VRMS, G = 1, f = 1kHz, RL = 10kΩ | 0.00022 | % | |||
113 | dB | ||||||
OUTPUT | |||||||
Voltage output swing from rail | Positive and negative rail headroom | VS = 32V, RL = no load | 20 | mV | |||
VS = 32V, RL = 10kΩ | 58 | 68 | |||||
VS = 32V, RL = 2kΩ | 117 | 137 | |||||
VS = 5V, RL = no load | 30 | ||||||
VS = 5V, RL = 10kΩ | 45 | 52 | |||||
VS = 5V, RL = 2kΩ | 25 | 60 | |||||
VS = 2.7V, RL = no load | 25 | ||||||
VS = 2.7V, RL = 10kΩ | 42 | 48 | |||||
VS = 2.7V, RL = 2kΩ | 45 | 54 | |||||
ISC | Short-circuit current | VS = 32V | ±62 | ±125 | mA | ||
VS = 5V(1) | ±50 | ±85 | |||||
VS = 2.7V(1) | ±30 | ±60 | |||||
CLOAD | Capacitive load drive | Unlimited; See Phase Margin vs Capacitive Load | pF | ||||
ZO | Open-loop output impedance | IO = 0A | See Open-Loop Output Impedance vs Frequency | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | VCM = V-, IO = 0A | 1.35 | 1.93 | mA | ||
TA = –40°C to 125°C | 2.23 | mA |