JAJSCY2A November 2016 – January 2017 OPA2316-Q1 , OPA316-Q1 , OPA4316-Q1
PRODUCTION DATA.
OPAx316-Q1ファミリのシングルおよびデュアル・オペアンプは、新世代の汎用、低消費電力のオペアンプを代表する製品です。レール・ツー・レールの入力および出力、低い静止電流(標準値400μA/ch)、10MHzの広い帯域幅、非常に低いノイズ(1kHzにおいて11nV/√Hz)という特長から、このファミリは優れた速度/電力比を必要とする回路に適しています。
入力バイアス電流が小さいため、これらのオペアンプはメガオームのソース・インピーダンスを持つアプリケーションに対応できます。OPAx316-Q1は入力バイアス電流が小さいため、電流ノイズもごく小さく、高インピーダンスのセンサ・インターフェイスに魅力的な選択肢です。
OPAx316-Q1は堅牢に設計されており、ユニティ・ゲイン安定、RFIおよびEMI除去フィルタの内蔵、オーバードライブ状態で位相反転が発生しない、高い静電放電(ESD)保護(4kV HBM)という特長から、回路設計者が簡単に使用できます。
これらのデバイスは、最小1.8V (±0.9V)、最大5.5V (±2.75V)の低電圧での動作に最適化されています。この車載グレードの低電圧CMOSオペアンプが追加されたことにより、広い帯域幅、低ノイズ、低消費電力で、広範なアプリケーションの要求を満たす製品ファミリとなりました。
型番 | パッケージ | 本体サイズ(typ) |
---|---|---|
OPA316-Q1 | SOT-23 (5) | 1.60mm×2.90mm |
OPA2316-Q1 | VSSOP (8) | 3.00mm×3.00mm |
OPA4316-Q1 | TSSOP (14) | 4.40mm×5.00mm |
Changes from * Revision (November 2016) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN | 4 | I | Inverting input |
+IN | 3 | I | Noninverting input |
V– | 2 | — | Negative supply or ground (for single-supply operation). |
V+ | 5 | — | Positive supply |
OUT | 1 | O | Output |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
V– | 4 | — | Negative supply or ground (for single-supply operation). |
V+ | 8 | — | Positive supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
–IN C | 9 | I | Inverting input, channel C |
+IN C | 10 | I | Noninverting input, channel C |
–IN D | 13 | I | Inverting input, channel D |
+IN D | 12 | I | Noninverting input, channel D |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
OUT C | 8 | O | Output, channel C |
OUT D | 14 | O | Output, channel D |
V– | 11 | — | Negative supply or ground (for single-supply operation) |
V+ | 4 | — | Positive supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | 7 | V | |||
Signal input pins | Voltage(2) | Common-mode | (V–) – 0.5 | (V+) + 0.5 | V |
Differential | (V+) – (V–) + 0.2 | V | |||
Current(2) | –10 | 10 | mA | ||
Output short-circuit(3) | Continuous | ||||
TA | Operating temperature | –55 | 150 | °C | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage | 1.8 | 5.5 | V | |
Specified temperature | –40 | 125 | °C |
THERMAL METRIC(1) | OPA316-Q1 | UNIT | |
---|---|---|---|
DBV (SOT-23) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 221.7 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance(3) | 144.7 | °C/W |
RθJB | Junction-to-board thermal resistance(4) | 49.7 | °C/W |
ψJT | Junction-to-top characterization parameter(5) | 26.1 | °C/W |
ψJB | Junction-to-board characterization parameter(6) | 49 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance(7) | N/A | °C/W |
THERMAL METRIC(1) | OPA2316-Q1 | UNIT | |
---|---|---|---|
DGK (VSSOP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 186.6 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance(3) | 78.8 | °C/W |
RθJB | Junction-to-board thermal resistance(4) | 107.9 | °C/W |
ψJT | Junction-to-top characterization parameter(5) | 15.5 | °C/W |
ψJB | Junction-to-board characterization parameter(6) | 106.3 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance(7) | N/A | °C/W |
THERMAL METRIC(1) | OPA4316-Q1 | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 117.2 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance(3) | 46.2 | °C/W |
RθJB | Junction-to-board thermal resistance(4) | 58.9 | °C/W |
ψJT | Junction-to-top characterization parameter(5) | 4.9 | °C/W |
ψJB | Junction-to-board characterization parameter(6) | 58.3 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance(2) | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = 5 V | ±0.5 | ±2.5 | mV | ||
VS = 5 V, TA = –40°C to 125°C | ±3.5 | mV | |||||
dVOS/dT | Drift | VS = 5 V, TA = –40°C to 125°C | ±2 | ±10 | μV/°C | ||
PSRR | vs power supply | VS = 1.8 V – 5.5 V, VCM = (V–) | ±30 | ±150 | µV/V | ||
VS = 1.8 V – 5.5 V, VCM = (V–), TA = –40°C to 125°C | ±250 | µV/V | |||||
Channel separation, dc | At dc | 10 | µV/V | ||||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage | VS = 1.8 V to 2.5 V | (V–) – 0.2 | (V+) | V | ||
VS = 2.5 V to 5.5 V | (V–) – 0.2 | (V+) + 0.2 | V | ||||
CMRR | Common-mode rejection ratio | VS = 1.8 V, (V–) – 0.2 V < VCM < (V+) – 1.4 V, TA= –40°C to 125°C |
70 | 86 | dB | ||
VS = 5.5 V, (V–) – 0.2 V < VCM < (V+) – 1.4 V, TA= –40°C to 125°C |
76 | 90 | dB | ||||
VS = 1.8 V, VCM = –0.2 V to 1.8 V, TA= –40°C to 125°C |
57 | 72 | dB | ||||
VS = 5.5 V, VCM = –0.2 V to 5.7 V, TA= –40°C to 125°C |
65 | 80 | dB | ||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±5 | ±15 | pA | |||
TA= –40°C to 125°C | ±15 | nA | |||||
IOS | Input offset current | ±2 | ±15 | pA | |||
TA= –40°C to 125°C | ±8 | nA | |||||
NOISE | |||||||
En | Input voltage noise (peak-to-peak) | VS = 5 V, f = 0.1 Hz to 10 Hz | 3 | μVPP | |||
en | Input voltage noise density | VS = 5 V, f = 1 kHz | 11 | nV/√Hz | |||
in | Input current noise density | f = 1 kHz | 1.3 | fA/√Hz | |||
INPUT IMPEDANCE | |||||||
ZID | Differential | 2 || 2 | 1016Ω || pF | ||||
ZIC | Common-mode | 2 || 4 | 1011Ω || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 1.8 V, (V–) + 0.04 V < VO < (V+) – 0.04 V, RL = 10 kΩ |
94 | 100 | dB | ||
VS = 5.5 V, (V–) + 0.05 V < VO < (V+) – 0.05 V, RL = 10 kΩ |
104 | 110 | dB | ||||
VS = 1.8 V, (V–) + 0.1 V < VO < (V+) – 0.1 V, RL = 2 kΩ |
90 | 96 | dB | ||||
VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ |
100 | 106 | dB | ||||
VS = 5.5 V, (V–) + 0.05 V < VO < (V+) – 0.05 V, RL = 10 kΩ, TA= –40°C to 125°C |
86 | dB | |||||
VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ, TA= –40°C to 125°C |
84 | dB | |||||
FREQUENCY RESPONSE | |||||||
GBP | Gain bandwidth product | VS = 5 V, G = 1 | 10 | MHz | |||
φm | Phase margin | VS = 5 V, G = 1 | 60 | Degrees | |||
SR | Slew rate | VS = 5 V, G = 1 | 6 | V/μs | |||
tS | Settling time | To 0.1%, VS = 5 V, 2-V step , G = 1, CL = 100 pF | 1 | μs | |||
To 0.01%, VS = 5 V, 2-V step , G = 1, CL = 100 pF | 1.66 | μs | |||||
tOR | Overload recovery time | VS = 5 V, VIN × gain = VS | 0.3 | μs | |||
THD + N | Total harmonic distortion + noise(1) | VS = 5 V, VO = 0.5 VRMS, G = 1 f = 1 kHz |
0.0008% | ||||
OUTPUT | |||||||
VO | Voltage output swing from supply rails | VS = 1.8 V, RL = 10 kΩ, TA= –40°C to 125°C | 15 | mV | |||
VS = 5.5 V, RL = 10 kΩ, TA= –40°C to 125°C | 30 | mV | |||||
VS = 1.8 V, RL = 2 kΩ, TA= –40°C to 125°C | 60 | mV | |||||
VS = 5.5 V, RL = 2 kΩ, TA= –40°C to 125°C | 120 | mV | |||||
ISC | Short-circuit current | VS = 5 V | ±50 | mA | |||
ZO | Open-loop output impedance | VS = 5 V, f = 10 MHz | 250 | Ω | |||
POWER SUPPLY | |||||||
VS | Specified voltage | 1.8 | 5.5 | V | |||
IQ | Quiescent current per amplifier | VS = 5 V, IO = 0 mA, TA= –40°C to 125°C | 400 | 500 | µA | ||
Power-on time | VS = 0 V to 5.5 V | 200 | µs |
Distribution taken from 12551 amplifiers | ||
9 typical units shown | ||
V+ = 0.9 V to 2.75 V, V– = –0.9 V to –2.75 V, 9 typical units shown |
RL = 10 kΩ | ||
V+ = 2.75 V, V– = –2.75 V | ||
Bandwidth = 80 kHz, VOUT = 0.5 VRMS | ||
V+ = 2.75 V | G = +1 V/V | RL = 1 kΩ |
V– = –2.75 V |
V+ = 2.75 V | V– = –2.75 V | G = –10 V/V |
V+ = 2.75 V | V– = –2.75 V | G = +1 V/V |
CL = 100 pF | G = +1 V/V |
PRF = –10 dBm | ||
TA = –40°C to +125°C, Distribution taken from 70 amplifiers | ||
V+ = 2.75 V, V– = –2.75 V, 9 typical units shown | ||
VCM < (V+) – 1.4 V | ||
RL = 2 kΩ | ||
ƒ = 1 kHz | ||
ƒ = 1 kHz, Bandwidth = 80 kHz | ||
V+ = 2.75 V | V– = –2.75 V | G = –1 V/V |
V+ = 2.75 V | V– = –2.75 V | |
V+ = 2.75 V | V– = –2.75 V | G = –10 V/V |
V+ = 2.75 V | CL = 100 pF | G = +1 V/V |
V– = –2.75 V |
CL = 100 pF | G = +1 V/V |
V+ = 2.75 V, V– = –2.75 V | ||
The OPAx316-Q1 is a family of low-power, rail-to-rail input and output operational amplifiers. These devices operate from 1.8 V to 5.5 V, are unity-gain stable, and are suitable for a wide range of general-purpose applications. The class AB output stage is capable of driving less than or equal to 10-kΩ loads connected to any point between V+ and ground. The input common-mode voltage range includes both rails and allows the OPAx316-Q1 series to be used in virtually any single-supply application. Rail-to-rail input and output swing significantly increases dynamic range, especially in low-supply applications, and makes them suitable for driving sampling analog-to-digital converters (ADCs).
The OPAx316-Q1 family features 10-MHz bandwidth and 6-V/μs slew rate with only 400-μA supply current per channel, providing good ac performance at very-low-power consumption. DC applications are well served with a very-low input noise voltage of 11 nV/√Hz at 1 kHz, low input bias current (5 pA), and a typical input offset voltage of 0.5-mV.
The OPAx316-Q1 operational amplifiers are fully specified and ensured for operation from 1.8 V to 5.5 V. In addition, many specifications apply from –40°C to +125°C. Parameters that vary significantly with operating voltages or temperature are illustrated in the Typical Characteristics graphs.
The input common-mode voltage range of the OPAx316-Q1 series extends 200 mV beyond the supply rails for supply voltages greater than 2.5 V. This performance is achieved with a complementary input stage: an N-channel input differential pair in parallel with a P-channel differential pair, as shown in the Functional Block Diagram. The N-channel pair is active for input voltages close to the positive rail, typically (V+) – 1.4 V to 200 mV above the positive supply, whereas the P-channel pair is active for inputs from 200 mV below the negative supply to approximately (V+) – 1.4 V. There is a small transition region, typically (V+) – 1.2 V to (V+) – 1 V, in which both pairs are on. This 200-mV transition region can vary up to 200 mV with process variation. Thus, the transition region (both stages on) can range from (V+) – 1.4 V to (V+) – 1.2 V on the low end, up to (V+) – 1 V to (V+) – 0.8 V on the high end. Within this transition region, PSRR, CMRR, offset voltage, offset drift, and THD can degrade compared to device operation outside this region.
The OPAx316-Q1 incorporates internal ESD protection circuits on all pins. In the case of input and output pins, this protection primarily consists of current-steering diodes connected between the input and power-supply pins. These ESD protection diodes provide in-circuit, input overdrive protection, as long as the current is limited to 10 mA, as stated in Absolute Maximum Ratings table. Figure 37 shows how a series input resistor can be added to the driven input to limit the input current. The added resistor contributes thermal noise at the amplifier input and the value must be kept to a minimum in noise-sensitive applications.
CMRR for the OPAx316-Q1 is specified in several ways so the user can select the best match for a given application, as shown in the Electrical Characteristics table. First, the data sheet gives the CMRR of the device in the common-mode range below the transition region [VCM < (V+) – 1.4 V]. This specification is the best indicator of device capability when the application requires use of one of the differential input pairs. Second, the CMRR over the entire common-mode range is specified at VCM = –0.2 V to 5.7 V for VS = 5.5 V. This last value includes the variations shown in Figure 4 through the transition region.
Operational amplifiers vary with regard to the susceptibility of the device to electromagnetic interference (EMI). If conducted EMI enters the operational amplifier, the dc offset observed at the amplifier output can shift from the nominal value when EMI is present. This shift is a result of signal rectification associated with the internal semiconductor junctions. Although EMI can affect all operational amplifier pin functions, the signal input pins are likely to be the most susceptible. The OPA316-Q1 operational amplifier family incorporates an internal input low-pass filter that reduces the amplifier response to EMI. This filter provides both common-mode and differential-mode filtering. The filter is designed for a cutoff frequency of approximately 80 MHz (–3 dB), with a roll-off of 20 dB per decade.
TI developed the ability to accurately measure and quantify the immunity of an operational amplifier over a broad frequency spectrum extending from 10 MHz to 6 GHz. The EMI rejection ratio (EMIRR) metric allows operational amplifiers to be directly compared by the EMI immunity. Figure 35 illustrates the testing results on the OPAx316-Q1. For more information, see EMI Rejection Ratio of Operational Amplifiers.
Designed as a low-power, low-noise operational amplifier, the OPAx316-Q1 delivers a robust output drive capability. A class AB output stage with common-source transistors achieves full rail-to-rail output swing capability. For resistive loads of 10-kΩ, the output swings typically to within 30 mV of either supply rail regardless of the power-supply voltage applied. Different load conditions change the ability of the amplifier to swing close to the rails; see Figure 11.
The OPAx316-Q1 is designed for applications where driving a capacitive load is required. As with all operational amplifiers, there may be specific instances where the OPAx316-Q1 can become unstable. The particular operational amplifier circuit configuration, layout, gain, and output loading are some of the factors to consider when establishing whether or not an amplifier is stable in operation. An operational amplifier in the unity-gain
(1 V/V) buffer configuration that drives a capacitive load exhibits a greater tendency to be unstable than an amplifier operated at a higher noise gain. The capacitive load, in conjunction with the operational amplifier output resistance, creates a pole within the feedback loop that degrades the phase margin. The degradation of the phase margin increases as the capacitive loading increases. As a conservative best practice, designing for 25% overshoot (40° phase margin) provides improved stability over process variations. The equivalent series resistance (ESR) of some very-large capacitors (CL with a value greater than 1 μF) is sufficient to alter the phase characteristics in the feedback loop such that the amplifier remains stable. Increasing the amplifier closed-loop gain allows the amplifier to drive increasingly larger capacitance. This increased capability is evident when observing the overshoot response of the amplifier at higher voltage gains. See Figure 24 (G = –1 V/V) and Figure 25 (G = 1 V/V).
Inserting a small resistor (typically 10-Ω to 20-Ω) can increase the capacitive load capability of the amplifier in a unity-gain configuration, as shown in Figure 38. This resistor significantly reduces the overshoot and ringing associated with large capacitive loads. One possible problem with this technique, however, is that a voltage divider is created with the added series resistor and any resistor connected in parallel with the capacitive load. The voltage divider introduces a gain error at the output that reduces the output swing.
Overload recovery is defined as the time required for the operational amplifier output to recover from a saturated state to a linear state. The output devices of the operational amplifier enter a saturation region when the output voltage exceeds the rated operating voltage, either because of the high input voltage or the high gain. After the device enters the saturation region, the charge carriers in the output devices require time to return back to the linear state. After the charge carriers return back to the linear state, the device begins to slew at the specified slew rate. Thus, the propagation delay in case of an overload condition is the sum of the overload recovery time and the slew time. The overload recovery time for the OPAx316-Q1 is approximately 300 ns.
The OPAx316-Q1 devices are powered on when the supply is connected. The devices can operate as a single-supply operational amplifier or a dual-supply amplifier, depending on the application.