JAJS010E March   2006  – December 2015 OPA2333 , OPA333

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information: OPA333
    5. 6.5 Thermal Information: OPA2333
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operating Voltage
      2. 7.3.2 Input Voltage
      3. 7.3.3 Internal Offset Correction
      4. 7.3.4 Achieving Output Swing to the Op Amp Negative Rail
      5. 7.3.5 DFN Package
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 High-Side Voltage-to-Current (V-I) Converter
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Precision, Low-Level Voltage-to-Current (V-I) Converter
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Composite Amplifier
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curve
    3. 8.3 System Examples
      1. 8.3.1 Temperature Measurement Application
      2. 8.3.2 Single Operational Amplifier Bridge Amplifier Application
      3. 8.3.3 Low-Side Current Monitor Application
      4. 8.3.4 Other Applications
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 General Layout Guidelines
      2. 10.1.2 DFN Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 デバイス・サポート
      1. 11.1.1 開発サポート
    2. 11.2 ドキュメントのサポート
      1. 11.2.1 関連資料
    3. 11.3 関連リンク
    4. 11.4 コミュニティ・リソース
    5. 11.5 商標
    6. 11.6 静電気放電に関する注意事項
    7. 11.7 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The OPAx333 family is a unity-gain stable, precision operational amplifier with very low offset voltage drift; these devices are also free from output phase reversal. Applications with noisy or high-impedance power supplies require decoupling capacitors close to the device power-supply pins. In most cases, 0.1-μF capacitors are adequate.

Typical Applications

High-Side Voltage-to-Current (V-I) Converter

The circuit shown in Figure 20 is a high-side voltage-to-current (V-I) converter. It translates in input voltage of 0 V to 2 V to and output current of 0 mA to 100 mA. Figure 21 shows the measured transfer function for this circuit. The low offset voltage and offset drift of the OPA333 facilitate excellent dc accuracy for the circuit.

OPA333 OPA2333 High-Side-Voltage-to-Current-Converter.gif Figure 20. High-Side Voltage-to-Current (V-I) Converter

Design Requirements

The design requirements are as follows:

  • Supply Voltage: 5 V DC
  • Input: 0 V to 2 V DC
  • Output: 0 mA to 100 mA DC

Detailed Design Procedure

The V-I transfer function of the circuit is based on the relationship between the input voltage, VIN, and the three current sensing resistors, RS1, RS2, and RS3. The relationship between VIN and RS1 determines the current that flows through the first stage of the design. The current gain from the first stage to the second stage is based on the relationship between RS2 and RS3.

For a successful design, pay close attention to the dc characteristics of the operational amplifier chosen for the application. To meet the performance goals, this application benefits from an operational amplifier with low offset voltage, low temperature drift, and rail-to-rail output. The OPA2333 CMOS operational amplifier is a high-precision, 5-uV offset, 0.05-μV/°C drift amplifier optimized for low-voltage, single-supply operation with an output swing to within 50 mV of the positive rail. The OPA2333 family uses chopping techniques to provide low initial offset voltage and near-zero drift over time and temperature. Low offset voltage and low drift reduce the offset error in the system, making these devices appropriate for precise dc control. The rail-to-rail output stage of the OPA2333 ensures that the output swing of the operational amplifier is able to fully control the gate of the MOSFET devices within the supply rails.

A detailed error analysis, design procedure, and additional measured results are given in TIPD102.

Application Curve

OPA333 OPA2333 Measured-transfer-function-for-High-Side.gif Figure 21. Measured Transfer Function for High-Side V-I Converter

Precision, Low-Level Voltage-to-Current (V-I) Converter

The circuit shown in Figure 22 is a precision, low-level voltage-to-current (V-I) converter. The converter translates in input voltage of 0 V to 5 V and output current of 0 µA to 5 µA. Figure 23 shows the measured transfer function for this circuit. The low offset voltage and offset drift of the OPA333 facilitate excellent dc accuracy for the circuit. Figure 24 shows the calibrated error for the entire range of the circuit.

OPA333 OPA2333 low-level-precision-converter.gif Figure 22. Low-Level, Precision V-I Converter

Design Requirements

The design requirements are as follows:

  • Supply Voltage: 5 V DC
  • Input: 0 V to 5 V DC
  • Output: 0 μA to 5 μA DC

Detailed Design Procedure

The V-I transfer function of the circuit is based on the relationship between the input voltage, VIN, RSET, and the instrumentation amplifier (INA) gain. During operation, the input voltage divided by the INA gain appears across the set resistor in Equation 1:

Equation 1. VSET = VIN/GINA

The current through RSET must flow through the load, so IOUT is VSET / RSET. IOUT remains a well-regulated current as long as the total voltage across RSET and RLOAD does not violate the output limits of the operational amplifier or the input common-mode limits of the INA. The voltage across the set resistor (VSET) is the input voltage divided by the INA gain (that is, VSET = 1 V / 10 = 0.1 V). The current is determined by VSET and RSET shown in Equation 2:

Equation 2. IOUT = VSET / RSET = 0.1 V / 100 kΩ = 1 μA

A detailed error analysis, design procedure, and additional measured results are given in TIPD107.

Application Curves

OPA333 OPA2333 measured-transfer-function-for-low-level-precision.gif Figure 23. Measured Transfer Function for Low-Level Precision V-I
OPA333 OPA2333 calibrated-output-error-for-low-level.gif Figure 24. Calibrated Output Error for Low-Level V-I

Composite Amplifier

The circuit shown in Figure 25 is a composite amplifier used to drive the reference on the ADS8881. The OPA333 provides excellent dc accuracy, and the THS4281 allows the output of the circuit to respond quickly to the transient current requirements of a typical SAR data converter reference input. The ADS8881 system was optimized for THD and achieved a measured performance of –110 dB. The linearity of the ADC is shown Figure 26.

OPA333 OPA2333 Composite-Amplifier-Reference-Driver-Circuit.gif Figure 25. Composite Amplifier Reference Driver Circuit

Design Requirements

The design requirements for this block design are:

  • System Supply Voltage: 5 V DC
  • ADC Supply Voltage: 3.3 V DC
  • ADC Sampling Rate: 1 MSPS
  • ADC Reference Voltage (VREF): 4.5 V DC
  • ADC Input Signal: A differential input signal with amplitude of Vpk = 4.315 V (–0.4 dBFS to avoid clipping) and frequency, fIN = 10 kHz are applied to each differential input of the ADC

Detailed Design Procedure

The two primary design considerations to maximize the performance of a high-resolution SAR ADC are the input driver and the reference driver design. The circuit comprises the critical analog circuit blocks, the input driver, anti-aliasing filter, and the reference driver. Each analog circuit block should be carefully designed based on the ADC performance specifications in order to maximize the distortion and noise performance of the data acquisition system while consuming low power. The diagram includes the most important specifications for each individual analog block. This design systematically approaches the design of each analog circuit block to achieve a 16-bit, low-noise and low-distortion data acquisition system for a 10-kHz sinusoidal input signal. The first step in the design requires an understanding of the requirement of extremely low distortion input driver amplifier. This understanding helps in the decision of an appropriate input driver configuration and selection of an input amplifier to meet the system requirements. The next important step is the design of the anti-aliasing RC-filter to attenuate ADC kick-back noise while maintaining the amplifier stability. The final design challenge is to design a high-precision reference driver circuit, which would provide the required value VREF with low offset, drift, and noise contributions.

In designing a very low distortion data acquisition block, it is important to understand the sources of nonlinearity. Both the ADC and the input driver introduce nonlinearity in a data acquisition block. To achieve the lowest distortion, the input driver for a high-performance SAR ADC must have a distortion that is negligible against the ADC distortion. This parameter requires the input driver distortion to be 10 dB lower than the ADC THD. This stringent requirement ensures that overall THD of the system is not degraded by more than –0.5 dB.

Equation 3. THDAMP < THDADC – 10 dB

It is therefore important to choose an amplifier that meets the above criteria to avoid the system THD from being limited by the input driver. The amplifier nonlinearity in a feedback system depends on the available loop gain. A detailed error analysis, design procedure, and additional measured results are given in TIPD115.

Application Curve

OPA333 OPA2333 linearity-ADC8881-system.gif Figure 26. Linearity of the ADC8881 System

System Examples

Temperature Measurement Application

Figure 27 shows a temperature measurement application.

OPA333 OPA2333 ai_measure_tmp_bos351.gif Figure 27. Temperature Measurementf

Single Operational Amplifier Bridge Amplifier Application

Figure 28 shows the basic configuration for a bridge amplifier.

OPA333 OPA2333 ai_amp_bridge_bos351.gif Figure 28. Single Operational Amplifier Bridge Amplifier

Low-Side Current Monitor Application

A low-side current shunt monitor is shown in Figure 29. RN are operational resistors used to isolate the ADS1100 from the noise of the digital I2C bus. The ADS1100 is a 16-bit converter; therefore, a precise reference is essential for maximum accuracy. If absolute accuracy is not required and the 5-V power supply is sufficiently stable, the REF3130 can be omitted.

OPA333 OPA2333 ai_monitor_lo_bos351.gif

NOTE:

1% resistors provide adequate common-mode rejection at small ground-loop errors.
Figure 29. Low-Side Current Monitor

Other Applications

Additional application ideas are shown in Figure 30 through Figure 33.

OPA333 OPA2333 ai_monitor_hi_bos351.gif
Zener rated for op amp supply capability (that is, 5.1 V for OPA333).
Current-limiting resistor.
Choose zener biasing resistor or dual N-MOSFETs (FDG6301N, NTJD4001N, or Si1034).
Figure 30. High-Side Current Monitor
OPA333 OPA2333 ai_measure_therm_bos351.gif Figure 31. Thermistor Measurement
OPA333 OPA2333 ai_amp_precise_bos351.gif Figure 32. Precision Instrumentation Amplifier
OPA333 OPA2333 ai_ecg_cir_bos351.gif
Other instrumentation amplifiers can be used, such as the INA326, which has lower noise, but higher quiescent current.
Figure 33. Single-Supply, Very Low Power, ECG Circuit