JAJSFB5E March 2001 – April 2018 OPA2355 , OPA3355 , OPA355
PRODUCTION DATA.
The OPAx355 family is specified over a power-supply range of 2.7 V to 5.5 V (±1.35 to ±2.75 V). However, the supply voltage ranges from 2.5 to 5.5 V (±1.25 to ±2.75 V). Supply voltages higher than 7.5 V (absolute maximum) can permanently damage the amplifier.
Parameters that vary significantly over supply voltage or temperature are shown in the Typical Characteristics section of this data sheet.